Wire-tray Trunking, Cover with Full Protection D VS

Wire-tray Trunking, Cover with Full Protection D VS
Wire-tray Trunking cover with full protection D VS, seals Wire-tray Trunking above and sides, cover latching.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GKX D VS 60 S
GKX D VS 60 S UL
GKX D VS 60 V2A
GKX D VS 60 V2A UL
GKX D VS 60 V4A
GKX D VS 60 V4A UL
GKX D VS 75 S
GKX D VS 75 S UL
GKX D VS 75 V2A
GKX D VS 75 V2A UL
GKX D VS 75 V4A
GKX D VS 75 V4A UL
GKX D VS 120 S
GKX D VS 120 S UL
GKX D VS 120 V2A
GKX D VS 120 V2A UL
GKX D VS 120 V4A
GKX D VS 120 V4A UL
GKX D VS 220 S
GKX D VS 220 S UL
GKX D VS 220 V2A
GKX D VS 220 V2A UL
GKX D VS 220 V4A
GKX D VS 220 V4A UL
GKX D VS 320 S
GKX D VS 320 S UL
GKX D VS 320 V2A
GKX D VS 320 V2A UL
GKX D VS 320 V4A
GKX D VS 320 V4A UL
GKX D VS 420 S
GKX D VS 420 S UL
GKX D VS 420 V2A
GKX D VS 420 V2A UL
GKX D VS 420 V4A
GKX D VS 420 V4A UL
GKX D VS 520 S
GKX D VS 520 S UL
GKX D VS 520 V2A
GKX D VS 520 V2A UL
GKX D VS 520 V4A
GKX D VS 520 V4A UL
GKX D VS 620 S
GKX D VS 620 S UL
GKX D VS 620 V2A
GKX D VS 620 V2A UL
GKX D VS 620 V4A
GKX D VS 620 V4A UL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Quality Cover Width
(mm)
Surface Protection UL

45.19 €

1 97 Days Steel zinc plated64Continuously galvanizedUL-version optional

51.81 €

1 97 Days Steel zinc plated64Continuously galvanizedUL-certified

75.70 €

1 97 Days AISI 304L64-UL-version optional

82.37 €

1 97 Days AISI 304L64-UL-certified

130.17 €

1 97 Days AISI 316L64-UL-version optional

137.49 €

1 97 Days AISI 316L64-UL-certified

45.69 €

1 97 Days Steel zinc plated79Continuously galvanizedUL-version optional

52.33 €

1 97 Days Steel zinc plated79Continuously galvanizedUL-certified

103.51 €

1 97 Days AISI 304L79-UL-version optional

110.51 €

1 97 Days AISI 304L79-UL-certified

154.77 €

1 97 Days AISI 316L79-UL-version optional

162.37 €

1 97 Days AISI 316L79-UL-certified

48.59 €

1 97 Days Steel zinc plated124Continuously galvanizedUL-version optional

55.26 €

1 97 Days Steel zinc plated124Continuously galvanizedUL-certified

97.06 €

1 97 Days AISI 304L124-UL-version optional

103.97 €

1 97 Days AISI 304L124-UL-certified

158.43 €

1 97 Days AISI 316L124-UL-version optional

152.16 €

1 97 Days AISI 316L124-UL-certified

48.87 €

1 97 Days Steel zinc plated224Continuously galvanizedUL-version optional

55.56 €

1 97 Days Steel zinc plated224Continuously galvanizedUL-certified

116.59 €

1 97 Days AISI 304L224-UL-version optional

123.73 €

1 97 Days AISI 304L224-UL-certified

178.19 €

1 97 Days AISI 316L224-UL-version optional

186.06 €

1 97 Days AISI 316L224-UL-certified

213.37 €

1 97 Days Steel zinc plated324Continuously galvanizedUL-version optional

222.46 €

1 97 Days Steel zinc plated324Continuously galvanizedUL-certified

163.97 €

1 97 Days AISI 304L324-UL-version optional

171.67 €

1 97 Days AISI 304L324-UL-certified

245.70 €

1 97 Days AISI 316L324-UL-version optional

254.37 €

1 97 Days AISI 316L324-UL-certified

217.00 €

1 97 Days Steel zinc plated424Continuously galvanizedUL-version optional

226.14 €

1 97 Days Steel zinc plated424Continuously galvanizedUL-certified

308.76 €

1 97 Days AISI 304L424-UL-version optional

318.17 €

1 97 Days AISI 304L424-UL-certified

447.26 €

1 97 Days AISI 316L424-UL-version optional

458.31 €

1 97 Days AISI 316L424-UL-certified

247.30 €

1 97 Days Steel zinc plated524Continuously galvanizedUL-version optional

256.89 €

1 97 Days Steel zinc plated524Continuously galvanizedUL-certified

370.19 €

1 97 Days AISI 304L524-UL-version optional

380.34 €

1 97 Days AISI 304L524-UL-certified

802.34 €

1 97 Days AISI 316L524-UL-version optional

817.60 €

1 97 Days AISI 316L524-UL-certified

282.77 €

1 97 Days Steel zinc plated624Continuously galvanizedUL-version optional

292.87 €

1 97 Days Steel zinc plated624Continuously galvanizedUL-certified

432.79 €

1 97 Days AISI 304L624-UL-version optional

443.67 €

1 97 Days AISI 304L624-UL-certified

850.69 €

1 97 Days AISI 316L624-UL-version optional

866.51 €

1 97 Days AISI 316L624-UL-certified

Loading...

  1. 1

Basic information

Length(mm) 1265 Material Thickness(mm) 1 Type of Fastening Snapped on
Suitable for Cable Ladder No Suitable for Cable Tray No Suitable for Circuit Integrity No
Suitable for Wire Mesh Tray Yes

Tech Support