Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material Quality | Cover Width (mm) | Surface Protection | UL | |
---|---|---|---|---|---|---|---|---|
14.39 € | 1 | 97 Days | Steel zinc plated | 64 | Continuously galvanized | UL-version optional | ||
20.56 € | 1 | 97 Days | Steel zinc plated | 64 | Continuously galvanized | UL-certified | ||
40.41 € | 1 | 97 Days | AISI 304L | 64 | - | UL-version optional | ||
46.66 € | 1 | 97 Days | AISI 304L | 64 | - | UL-certified | ||
78.94 € | 1 | 97 Days | AISI 316L | 64 | - | UL-version optional | ||
85.64 € | 1 | 97 Days | AISI 316L | 64 | - | UL-certified | ||
15.24 € | 1 | 97 Days | Steel zinc plated | 79 | Continuously galvanized | UL-version optional | ||
21.43 € | 1 | 97 Days | Steel zinc plated | 79 | Continuously galvanized | UL-certified | ||
41.70 € | 1 | 97 Days | AISI 304L | 79 | - | UL-version optional | ||
47.97 € | 1 | 97 Days | AISI 304L | 79 | - | UL-certified | ||
80.57 € | 1 | 97 Days | AISI 316L | 79 | - | UL-version optional | ||
87.30 € | 1 | 97 Days | AISI 316L | 79 | - | UL-certified | ||
17.76 € | 1 | 97 Days | Steel zinc plated | 124 | Continuously galvanized | UL-version optional | ||
23.99 € | 1 | 97 Days | Steel zinc plated | 124 | Continuously galvanized | UL-certified | ||
55.59 € | 1 | 97 Days | Rustproof and acidproof steel | 124 | - | UL-version optional | ||
62.01 € | 1 | 97 Days | Rustproof and acidproof steel | 124 | - | UL-certified | ||
96.61 € | 1 | 97 Days | AISI 316L | 124 | - | UL-version optional | ||
103.53 € | 1 | 97 Days | AISI 316L | 124 | - | UL-certified | ||
22.03 € | 1 | 97 Days | Steel zinc plated | 224 | Continuously galvanized | UL-version optional | ||
28.31 € | 1 | 97 Days | Steel zinc plated | 224 | Continuously galvanized | UL-certified | ||
78.99 € | 1 | 97 Days | AISI 304L | 224 | - | UL-version optional | ||
85.70 € | 1 | 97 Days | AISI 304L | 224 | - | UL-certified | ||
127.86 € | 1 | 97 Days | AISI 316L | 224 | - | UL-version optional | ||
148.47 € | 1 | 97 Days | AISI 316L | 224 | - | UL-certified | ||
26.20 € | 1 | 97 Days | Steel zinc plated | 324 | Continuously galvanized | UL-version optional | ||
32.54 € | 1 | 97 Days | Steel zinc plated | 324 | Continuously galvanized | UL-certified | ||
102.84 € | 1 | 97 Days | AISI 304L | 324 | - | UL-version optional | ||
109.83 € | 1 | 97 Days | AISI 304L | 324 | - | UL-certified | ||
139.96 € | 1 | 97 Days | AISI 316L | 324 | - | UL-version optional | ||
159.93 € | 1 | 97 Days | AISI 316L | 324 | - | UL-certified | ||
31.99 € | 1 | 97 Days | Steel zinc plated | 424 | Continuously galvanized | UL-version optional | ||
38.43 € | 1 | 97 Days | Steel zinc plated | 424 | Continuously galvanized | UL-certified | ||
133.24 € | 1 | 97 Days | AISI 304L | 424 | - | UL-version optional | ||
140.60 € | 1 | 97 Days | AISI 304L | 424 | - | UL-certified | ||
218.37 € | 1 | 97 Days | AISI 316L | 424 | - | UL-version optional | ||
226.71 € | 1 | 97 Days | AISI 316L | 424 | - | UL-certified | ||
44.84 € | 1 | 97 Days | Steel zinc plated | 524 | Continuously galvanized | UL-version optional | ||
51.46 € | 1 | 97 Days | Steel zinc plated | 524 | Continuously galvanized | UL-certified | ||
151.44 € | 1 | 97 Days | AISI 304L | 524 | - | UL-version optional | ||
159.00 € | 1 | 97 Days | AISI 304L | 524 | - | UL-certified | ||
222.39 € | 1 | 97 Days | AISI 316L | 524 | - | UL-version optional | ||
230.79 € | 1 | 97 Days | AISI 316L | 524 | - | UL-certified | ||
77.63 € | 1 | 97 Days | Steel zinc plated | 624 | Continuously galvanized | UL-version optional | ||
84.73 € | 1 | 97 Days | Steel zinc plated | 624 | Continuously galvanized | UL-certified | ||
268.21 € | 1 | 97 Days | AISI 304L | 624 | - | UL-version optional | ||
277.16 € | 1 | 97 Days | AISI 304L | 624 | - | UL-certified | ||
409.93 € | 1 | 97 Days | AISI 316L | 624 | - | UL-version optional | ||
420.56 € | 1 | 97 Days | AISI 316L | 624 | - | UL-certified |
Loading...
Length(mm) | 1265 | Material Thickness(mm) | 1 | Type of Fastening | Snapped on |
---|---|---|---|---|---|
Suitable for Cable Ladder | No | Suitable for Cable Tray | No | Suitable for Circuit Integrity | No |
Suitable for Wire Mesh Tray | Yes |