Wire-tray Trunking, M8 Threaded Rod

Wire-tray Trunking, M8 Threaded Rod
Wire-tray Trunking M8 threaded rod, for connecting with supports and brackets, L 1000 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GKGS M 8 1000 S
GKGS M 8 1000 VA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Quality Surface Protection

5.31 €

1 97 Days Steel zinc platedGalvanic/electrolytic zinc plated

15.31 €

1 97 Days AISI 304-

Loading...

  1. 1

Basic information

Length(mm) 1000 Suitable for Circuit Integrity No UL UL-version optional

Tech Support