Wire-tray Trunking, Welding Holder X10, V4A, for 35 mm Wire Spacing

Wire-tray Trunking, Welding Holder X10, V4A, for 35 mm Wire Spacing
Wire-tray Trunking welding holder X10, for 4-point welding of Wire-tray Trunking, for 35 mm wire spacing, V4A.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GK X10 SL 35/100 V4A
GK X10 SL 35/ 20 V4A
GK X10 SL 35/ 50 V4A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nom. Size
(mm)

17.09 €

1 97 Days 100

9.20 €

1 97 Days 20

11.79 €

1 97 Days 50

Loading...

  1. 1

Basic information

Material Quality AISI 316L UL UL-version optional

Tech Support