Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
GK TW X66 45 S |
GK TW X66 45 S UL |
GK TW X66 45 V4A |
GK TW X66 95 S |
GK TW X66 95 V4A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material Quality | Partition Height (mm) | Surface Protection | UL | |
---|---|---|---|---|---|---|---|---|
12.93 € | 1 | 97 Days | Steel zinc plated | 45 | Galvanic/electrolytic zinc plated | UL-version optional | ||
18.81 € | 1 | 97 Days | Steel zinc plated | 45 | Galvanic/electrolytic zinc plated | UL-certified | ||
48.57 € | 1 | 97 Days | AISI 316L | 45 | - | UL-version optional | ||
19.07 € | 1 | 97 Days | Steel zinc plated | 95 | Galvanic/electrolytic zinc plated | UL-version optional | ||
86.54 € | 1 | 97 Days | AISI 316L | 95 | - | UL-version optional |
Loading...
Length(mm) | 2500 | Type of Fastening | Screw less | Suitable for Cable Ladder | No |
---|---|---|---|---|---|
Suitable for Cable Tray | No | Suitable for Circuit Integrity | No | Suitable for Wire Mesh Tray | Yes |