UNI Dicht Cable Gland, Closed Sealing Insert, PVDF Plastic

UNI Dicht Cable Gland, Closed Sealing Insert, PVDF Plastic
UNI Dicht cable gland, insert closed, made of PVDF plastic, with sealing inserts for producing your own hole patterns, o-ring, very good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability, types of protection IP68 up to 10 bar, VDE approval.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21650YPG
22052YPG
22553YPG
23254YPG
24055YPG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Thread Length
(mm)
Wrench Width
(mm)

3.52 €

50 9 Days 2116919

4.78 €

50 9 Days 26.520924

4.67 €

50 9 Days 31.525929

8.40 €

25 9 Days 42321138

12.72 €

10 9 Days 504011.546

Loading...

  1. 1

Basic information

Material Other Color Other Model Straight
EMC-version No Bend Radius Protection/Trumpet Flare No Explosion-tested Version No
Flat Cable Coupling No For Armoured Cable No For Ex-zone Dust None
For Ex-zone Gas None Glass-fibre Reinforced No Degree of Protection (IP) IP68
Halogen Free No Material Quality Polyvinylidene fluoride (PVDF) Operating Temperature Min./Max.(°C) -40 to 135
Pitch Thread 1.5 Screened No Thread Type Metric
With Locknut No Separable Screw Gland No

Tech Support