Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
25057YF 6 E39
Material | Other | Color | Other | Model | Straight |
---|---|---|---|---|---|
EMC-version | No | Bend Radius Protection/Trumpet Flare | No | Explosion-tested Version | No |
Flat Cable Coupling | Yes | For Armoured Cable | No | For Ex-zone Dust | None |
For Ex-zone Gas | None | Glass-fibre Reinforced | No | Degree of Protection (IP) | IP43 |
Halogen Free | Yes | Hexagon Angular Dimension(mm) | 65 | Material Quality | Polyvinylidene fluoride (PVDF) |
Nominal Thread Size Metric/PG | 50 | Operating Temperature Min./Max.(°C) | -40 to 130 | Pitch Thread | 1.5 |
Screened | No | Thread Type | Metric | Thread Length(mm) | 14 |
With Locknut | No | Separable Screw Gland | No | Wrench Width(mm) | 60 |
This page is UNI Dicht Cable Gland, for Flat Cable, Angular, PVDF Plastic, part number 25057YF 6 E39.
You can find the detail information about specifications and dimensions on part number 25057YF 6 E39.