UNI Dicht Cable Gland, for Flat Cable, Oval, PC Plastic (Part Numbers)

UNI Dicht Cable Gland, for Flat Cable, Oval, PC Plastic
UNI Flat cable gland, oval, made of PC plastic, for oval, rounded flat cables, with flexible sealing inserts for gentle cable seal over a large surface, good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability, type of protection IP65.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22052PCF 5 V12
22553PCF 9 V15
22553PCPF 6 V15
23254PCF 7 V20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Thread Length
(mm)
Wrench Width
(mm)

2.12 €

50 9 Days 24.420922

2.62 €

50 9 Days 3325930

2.98 €

50 9 Days 33.525930

3.95 €

25 9 Days 39.5321136

Loading...

  1. 1

Basic information

Material Other Color Grey Model Straight
EMC-version No Bend Radius Protection/Trumpet Flare No Explosion-tested Version No
Flat Cable Coupling Yes For Armoured Cable No For Ex-zone Dust None
For Ex-zone Gas None Glass-fibre Reinforced No Degree of Protection (IP) IP65
Halogen Free Yes Material Quality Polycarbonate (PC) Operating Temperature Min./Max.(°C) -20 to 100
Pitch Thread 1.5 Screened No Thread Type Metric
With Locknut No Separable Screw Gland No

Tech Support