Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Halogen Free | Hexagon Angular Dimension (mm) | Nominal Thread Size Metric/PG | Operating Temperature Min./Max. (°C) | Thread Length (mm) | Wrench Width (mm) | Material Sealing Insert | Temperature range | For Flat Cable | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.03 € | 50 | 9 Days | No | 16.5 | 12 | -40 to 135 | 8 | 15 | - | -40 to 135°C | For flat cable oval 2x4 mm | ||
3.57 € | 50 | 9 Days | No | 26.5 | 20 | -40 to 130 | 9 | 24 | - | -40 to 130°C | For flat cable oval 6x9.1 mm | ||
3.79 € | 50 | 9 Days | No | 26.5 | 20 | -40 to 135 | 9 | 24 | - | -40 to 135°C | For flat cable oval 5x8 mm | ||
3.13 € | 50 | 9 Days | No | 31.5 | 25 | -40 to 130 | 9 | 29 | - | -40 to 130°C | For flat cable oval 5x15 mm | ||
3.13 € | 50 | 9 Days | No | 31.5 | 25 | -40 to 130 | 9 | 29 | - | -40 to 130°C | For flat cable oval 7x14 mm | ||
3.43 € | 50 | 9 Days | No | 31.5 | 25 | -40 to 135 | 9 | 29 | TPE-V | -40 to 135°C | For flat cable oval 5x12 mm | ||
3.43 € | 50 | 9 Days | No | 31.5 | 25 | -40 to 135 | 9 | 29 | TPE-V | -40 to 135°C | For flat cable oval 7x14 mm | ||
5.39 € | 25 | 9 Days | No | 42 | 32 | -40 to 130 | 11 | 38 | - | -40 to 130°C | For flat cable oval 7x20 mm | ||
5.87 € | 25 | 9 Days | No | 42 | 32 | -40 to 135 | 11 | 38 | - | -40 to 135°C | For flat cable oval 7.0x20 mm | ||
8.09 € | 10 | 9 Days | No | 50 | 40 | -40 to 130 | 11.5 | 46 | - | -40 to 130°C | For flat cable oval 10x27 mm | ||
8.09 € | 10 | 9 Days | No | 50 | 40 | -40 to 130 | 11.5 | 46 | - | -40 to 130°C | For flat cable oval 4x23 mm | ||
8.64 € | 10 | 9 Days | No | 50 | 40 | -40 to 135 | 11.5 | 46 | - | -40 to 135°C | For flat cable oval 10x27 mm | ||
13.71 € | 5 | 9 Days | No | 61 | 50 | -40 to 130 | 13 | 56 | - | -40 to 130°C | For flat cable oval 11x35 mm | ||
13.71 € | 5 | 9 Days | No | 61 | 50 | -40 to 130 | 13 | 56 | - | -40 to 130°C | For flat cable oval 5.5x31 mm | ||
13.71 € | 5 | 9 Days | No | 61 | 50 | -40 to 130 | 13 | 56 | - | -40 to 130°C | For flat cable oval 6.5x32 mm | ||
14.73 € | 5 | 9 Days | No | 61 | 50 | -40 to 135 | 13 | 56 | - | -40 to 135°C | For flat cable oval 6.5x32 mm | ||
23.96 € | 5 | 9 Days | Yes | 65 | 50 | -40 to 130 | 14 | 60 | - | -40 to 130°C | For flat cable oval 6x41 mm |
Loading...
Material | Other | Color | Other | Model | Straight |
---|---|---|---|---|---|
EMC-version | No | Bend Radius Protection/Trumpet Flare | No | Explosion-tested Version | No |
Flat Cable Coupling | Yes | For Armoured Cable | No | For Ex-zone Dust | None |
For Ex-zone Gas | None | Glass-fibre Reinforced | No | Degree of Protection (IP) | IP65 |
Material Quality | Polyvinylidene fluoride (PVDF) | Pitch Thread | 1.5 | Screened | No |
Thread Type | Metric | With Locknut | No | Separable Screw Gland | No |
Configure
Basic Attributes
Halogen Free
Hexagon Angular Dimension(mm)
Nominal Thread Size Metric/PG
Operating Temperature Min./Max.(°C)
Thread Length(mm)
Wrench Width(mm)
Material Sealing Insert
Temperature range
For Flat Cable
Filter by standard shipping days
Optional Attributes