Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
21650PCF 3,5G 5,5 |
22553PCF 5,5G14 |
22553PCF 5 G12 |
23254PCF 5 G17 |
23254PCF 7 G18 |
24055PCF 6 G29 |
25056PCF 6 G36 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hexagon Angular Dimension (mm) | Nominal Thread Size Metric/PG | Thread Length (mm) | Wrench Width (mm) | For Flat Cable | |
---|---|---|---|---|---|---|---|---|---|
1.19 € | 50 | 9 Days | 21.2 | 16 | 9 | 19 | For flat cable rounded 3.5x5.5 mm | ||
1.89 € | 50 | 9 Days | 33 | 25 | 9 | 30 | For flat cable rounded 5.5x14 mm | ||
1.89 € | 50 | 9 Days | 33 | 25 | 9 | 30 | For flat cable rounded 5x12 mm | ||
2.84 € | 25 | 9 Days | 39.5 | 32 | 11 | 36 | For flat cable rounded 5x17 mm | ||
2.84 € | 25 | 9 Days | 39.5 | 32 | 11 | 36 | For flat cable rounded 7x18 mm | ||
4.93 € | 10 | 9 Days | 50 | 40 | 11.5 | 46 | For flat cable rounded 6x29 mm | ||
9.04 € | 5 | 9 Days | 61 | 50 | 14 | 56 | For flat cable rounded 6x36 mm |
Loading...
Material | Other | Color | Grey | Model | Straight |
---|---|---|---|---|---|
EMC-version | No | Bend Radius Protection/Trumpet Flare | No | Explosion-tested Version | No |
Flat Cable Coupling | Yes | For Armoured Cable | No | For Ex-zone Dust | None |
For Ex-zone Gas | None | Glass-fibre Reinforced | No | Degree of Protection (IP) | IP65 |
Halogen Free | Yes | Material Quality | Polycarbonate (PC) | Operating Temperature Min./Max.(°C) | -20 to 100 |
Pitch Thread | 1.5 | Screened | No | Thread Type | Metric |
With Locknut | No | Separable Screw Gland | No | Temperature range | -20 to 100°C |
Configure
Basic Attributes
Hexagon Angular Dimension(mm)
Nominal Thread Size Metric/PG
Thread Length(mm)
Wrench Width(mm)
For Flat Cable
Filter by standard shipping days
Optional Attributes