UNI Dicht Cable Gland, for Flat Cable, Rounded, PVDF Plastic (Part Numbers)

UNI Dicht Cable Gland, for Flat Cable, Rounded, PVDF Plastic
UNI Flat cable gland, rounded, made of PVDF plastic, for rounded flat cables, with flexible sealing inserts for gentle cable seal over a large surface, good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability, type of protection IP65.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21650YPF 3,​5G 5,​5
22051YF 3,​5G 9
22052YF 5 G12
22052YPF 5 G12
22553YF 5,​5G14
22553YF 6 G13
22553YF 7,​5G14
23254YF 5 G17
23254YF 7 G18
23254YPF 7 G18
24055YF10 G29
24055YF 6 G29
24055YF 8 G25
24055YPF 6 G29
25056YF11 G34
25056YF12 G35
25056YF 6 G30
25056YF 6 G36
25056YF 8 G36
25057YF10 G38
25057YF14,​5G37
25057YF 6 G38
25057YPF14,​5G37
26358YF14,​5G39
26358YF15 G45
26358YF 6,​5G47
26358YF 9 G43
26358YPF 6,​5G47
26358YPF 9 G43
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Halogen Free Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Operating Temperature Min./Max.
(°C)
Thread Length
(mm)
Wrench Width
(mm)
Material Sealing Insert Temperature range For Flat Cable

3.45 €

50 9 Days No2116-40 to 135919--40 to 135°CFor flat cable rounded 3.5x5.5 mm

3.97 €

50 9 Days No26.520-40 to 130924--40 to 130°CFor flat cable rounded 3.5x9 mm

5.37 €

50 9 Days No26.520-40 to 130924--40 to 130°CFor flat cable rounded 5x12 mm

5.68 €

50 9 Days Yes26.520-40 to 135924--40 to 135°CFor flat cable rounded 5x12 mm

4.70 €

50 9 Days No31.525-40 to 130929--40 to 130°CFor flat cable rounded 5.5x14 mm

4.70 €

50 9 Days No31.525-40 to 130929--40 to 130°CFor flat cable rounded 6x13 mm

4.70 €

50 9 Days No31.525-40 to 130929--40 to 130°CFor flat cable rounded 7.5x14 mm

8.20 €

25 9 Days No4232-40 to 1301138--40 to 130°CFor flat cable rounded 5x17 mm

8.20 €

25 9 Days No4232-40 to 1301138--40 to 130°CFor flat cable rounded 7x18 mm

8.82 €

25 9 Days No4232-40 to 1351138--40 to 135°CFor flat cable rounded 7x18 mm

12.15 €

10 9 Days No5040-40 to 13011.546--40 to 130°CFor flat cable rounded 10x29 mm

12.15 €

10 9 Days No5040-40 to 13011.546--40 to 130°CFor flat cable rounded 6x29 mm

12.15 €

10 9 Days No5040-40 to 13011.546--40 to 130°CFor flat cable rounded 8x25 mm

12.98 €

10 9 Days No5040-40 to 13511.546--40 to 135°CFor flat cable rounded 6x29 mm

20.62 €

5 9 Days No6150-40 to 1301356--40 to 130°CFor flat cable rounded 11x34 mm

20.62 €

5 9 Days No6150-40 to 1301356--40 to 130°CFor flat cable rounded 12x35 mm

20.62 €

5 9 Days No6150-40 to 1301356--40 to 130°CFor flat cable rounded 6x30 mm

20.62 €

5 9 Days No6150-40 to 1301356--40 to 130°CFor flat cable rounded 6x36 mm

20.62 €

5 9 Days No6150-40 to 1301356--40 to 130°CFor flat cable rounded 8x36 mm

35.98 €

5 9 Days Yes6550-40 to 1301460--40 to 130°CFor flat cable rounded 10x38 mm

35.98 €

5 9 Days Yes6550-40 to 1301460--40 to 130°CFor flat cable rounded 14.5x37 mm

35.98 €

5 9 Days Yes6550-40 to 1301460--40 to 130°CFor flat cable rounded 6x38 mm

38.58 €

5 9 Days Yes6550-40 to 1351460--40 to 135°CFor flat cable rounded 14.5x37 mm

42.22 €

5 9 Days Yes7363-40 to 1301468--40 to 130°CFor flat cable rounded 14.5x39 mm

42.22 €

5 9 Days Yes7363-40 to 1301468--40 to 130°CFor flat cable rounded 15x45 mm

42.22 €

5 9 Days Yes7363-40 to 1301468--40 to 130°CFor flat cable rounded 6.5x47 mm

42.22 €

5 9 Days Yes7363-40 to 1301468--40 to 130°CFor flat cable rounded 9x43 mm

46.12 €

5 9 Days Yes7363-40 to 1351468TPE-V-40 to 135°CFor flat cable rounded 6.5x47 mm

46.12 €

5 9 Days Yes7363-40 to 1351468TPE-V-40 to 135°CFor flat cable rounded 9x43 mm

Loading...

  1. 1

Basic information

Material Other Color Other Model Straight
EMC-version No Bend Radius Protection/Trumpet Flare No Explosion-tested Version No
Flat Cable Coupling Yes For Armoured Cable No For Ex-zone Dust None
For Ex-zone Gas None Glass-fibre Reinforced No Degree of Protection (IP) IP65
Material Quality Polyvinylidene fluoride (PVDF) Pitch Thread 1.5 Screened No
Thread Type Metric With Locknut No Separable Screw Gland No

Tech Support