UNI Dicht Pg Cable Gland, Closed Sealing Insert, PC Plastic (Part Numbers)

UNI Dicht Pg Cable Gland, Closed Sealing Insert, PC Plastic
UNI Dicht Pg cable gland, closed, made of PC plastic, with sealing inserts for producing your own hole patterns, o-ring, very good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability, types of protection IP68 up to 10 bar.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

154PCPG

Part Number
154PCPG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.75 €

25 9 Days

Loading...

  1. 1

Basic information

Material Other Color Grey Model Straight
EMC-version No Bend Radius Protection/Trumpet Flare No Explosion-tested Version No
Flat Cable Coupling No For Armoured Cable No For Ex-zone Dust None
For Ex-zone Gas None Glass-fibre Reinforced No Degree of Protection (IP) IP68
Halogen Free Yes Hexagon Angular Dimension(mm) 36.5 Material Quality Polycarbonate (PC)
Nominal Thread Size Metric/PG 21 Operating Temperature Min./Max.(°C) -20 to 100 Screened No
Thread Type PG Thread Length(mm) 11 With Locknut No
Separable Screw Gland No Wrench Width(mm) 33

This page is UNI Dicht Pg Cable Gland, Closed Sealing Insert, PC Plastic, part number 154PCPG.
You can find the detail information about specifications and dimensions on part number 154PCPG.

Tech Support