UNI Dicht Pg Cable Gland, Closed Sealing Insert, PVDF Plastic

UNI Dicht Pg Cable Gland, Closed Sealing Insert, PVDF Plastic
UNI Dicht Pg cable gland, closed, made of PVDF plastic, with sealing inserts for producing your own hole patterns, o-ring, very good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability, types of protection IP68 up to 10 bar.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
152YPG
155YPG
157YPG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Halogen Free Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Thread Length
(mm)
Wrench Width
(mm)

3.52 €

50 9 Days No26.513.5924

10.67 €

10 9 Days No462910.543

41.00 €

5 9 Days Yes65421360

Loading...

  1. 1

Basic information

Material Other Color Other Model Straight
EMC-version No Bend Radius Protection/Trumpet Flare No Explosion-tested Version No
Flat Cable Coupling No For Armoured Cable No For Ex-zone Dust None
For Ex-zone Gas None Glass-fibre Reinforced No Degree of Protection (IP) IP68
Material Quality Polyvinylidene fluoride (PVDF) Operating Temperature Min./Max.(°C) -40 to 135 Screened No
Thread Type PG With Locknut No Separable Screw Gland No

Tech Support