UNI EMC Dicht, EMC Cable Gland, Brass, Short Connection Thread

UNI EMC Dicht, EMC Cable Gland, Brass, Short Connection Thread
UNI EMV Dicht EMC cable gland, made of nickel-plated brass, good shield contacting by double cone, high attenuation values, HNBR o-ring, sealing inserts for gentle cable seal over a large surface, strain relief up to class A to EN 62444, very good mechanical and thermal properties, high corrosion, chemical, wear and vibration resistance, high UV stability, type of protection IP68 up to 10 bar, approval: DNV.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
216220700
216220901
216221102
220220700
220220901
220221102
225280903
225281104
225281205
225281406
225281607
225281808
225321809
225322010
232382311
232382312
232382611
232382613
240483014
240483215
240483515
250583716
250584117
263754518
263755119
263755619
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
EMC-version Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Screened Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)
Passage
Max. ø E2
(mm)

6.77 €

50 9 Days Yes26.716Yes104 to 6.5243.3

7.38 €

50 9 Days Yes26.716Yes106.5 to 9246.0

6.08 €

50 9 Days Yes26.716Yes108 to 11247.0

6.97 €

50 9 Days Yes26.720Yes104 to 6.5243.3

7.57 €

50 9 Days Yes26.720Yes106.5 to 9246.0

6.27 €

50 9 Days Yes26.720Yes108 to 11247.0

7.83 €

25 9 Days Yes33.525Yes116.5 to 9.5306.0

7.83 €

25 9 Days Yes33.525Yes118 to 11307.0

7.97 €

25 9 Days Yes33.525Yes1110 to 14308.0

7.97 €

25 9 Days Yes33.525Yes1110 to 143010.5

7.83 €

25 9 Days Yes33.525Yes1114 to 16.53013.0

7.83 €

25 9 Days Yes33.525Yes1114 to 183014.5

14.92 €

25 9 Days Yes38.525Yes1114 to 183516.0

15.62 €

25 9 Days Yes38.525Yes1117 to 203518.0

20.25 €

10 9 Days Yes43.532Yes1319 to 234020.0

20.25 €

10 9 Days Yes43.532Yes1319 to 234022.0

19.98 €

10 9 Days Yes43.532Yes1322 to 264020.0

19.98 €

10 9 Days Yes43.532Yes1322 to 264024.0

25.03 €

5 9 Days Yes5440Yes1425 to 305027.0

25.03 €

5 9 Days Yes5440Yes1429 to 325030.0

32.07 €

5 9 Days Yes5440Yes1430 to 355030.0

39.08 €

5 9 Days Yes6550Yes1532 to 376035.0

38.60 €

5 9 Days Yes6550Yes1537 to 416039.0

60.40 €

1 9 Days Yes8763Yes1640 to 458144.0

60.40 €

1 9 Days Yes8763Yes1645 to 518149.0

61.53 €

1 9 Days No8763No1651 to 568149.0

Loading...

  1. 1

Basic information

Material Metal Model Straight Bend Radius Protection/Trumpet Flare No
Explosion-tested Version No Flat Cable Coupling No For Armoured Cable No
For Ex-zone Dust None For Ex-zone Gas None Glass-fibre Reinforced No
Degree of Protection (IP) IP68 Halogen Free Yes Material Quality Brass
Operating Temperature Min./Max.(°C) -40 to 135 Pitch Thread 1.5 Thread Type Metric
With Locknut No Separable Screw Gland No Surface Protection Nickel-plated

Tech Support