Manufacturer part number: 250220700
Brand: PFLITSCH
Price: 6.88 €
Delivery time: 9 Days
Hexagon Angular Dimension: 26.7 mm
Nominal Thread Size Metric/PG: 9
Thread Length: 10 mm
Suitable for Cable Diameter (Min-Max): 4 to 6.5 mm
Wrench Width: 24 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
250220700
Part Number
|
---|
250220700 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hexagon Angular Dimension (mm) | Nominal Thread Size Metric/PG | Thread Length (mm) | Suitable for Cable Diameter (Min-Max) (mm) | Wrench Width (mm) | Passage Max. ø E2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
6.88 € | 50 | 9 Days | 26.7 | 9 | 10 | 4 to 6.5 | 24 | 3.3 |
Loading...
Material | Metal | Model | Straight | EMC-version | Yes |
---|---|---|---|---|---|
Bend Radius Protection/Trumpet Flare | No | Explosion-tested Version | No | Flat Cable Coupling | No |
For Armoured Cable | No | For Ex-zone Dust | None | For Ex-zone Gas | None |
Glass-fibre Reinforced | No | Degree of Protection (IP) | IP68 | Halogen Free | Yes |
Material Quality | Brass | Operating Temperature Min./Max.(°C) | -40 to 135 | Screened | Yes |
Thread Type | PG | With Locknut | No | Separable Screw Gland | No |
Surface Protection | Nickel-plated |
Configure
Basic Attributes
Hexagon Angular Dimension(mm)
Nominal Thread Size Metric/PG
Thread Length(mm)
Suitable for Cable Diameter (Min-Max)(mm)
Wrench Width(mm)
Passage
Max. ø E2(mm)
Filter by standard shipping days
Optional Attributes