Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Flat Cable Coupling | Hexagon Angular Dimension (mm) | Multi Seal Area | Nominal Thread Size Metric/PG | Thread Length (mm) | Wrench Width (mm) | Sealing Area (mm) | Head Thread | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2.68 € | 50 | 9 Days | - | 20 | - | 16 | 6 | 18 | 1x3 | Pg 9 | ||
2.68 € | 50 | 9 Days | - | 20 | - | 16 | 6 | 18 | 1x5 | Pg 9 | ||
2.68 € | 50 | 9 Days | No | 20 | Yes | 16 | 6 | 18 | 2x3 | Pg 9 | ||
3.65 € | 50 | 9 Days | - | 24.4 | - | 20 | 6.5 | 22 | 1x3 | Pg 11 | ||
3.65 € | 50 | 9 Days | - | 24.4 | - | 20 | 6.5 | 22 | 1x4 | Pg 11 | ||
3.65 € | 50 | 9 Days | - | 24.4 | - | 20 | 6.5 | 22 | 1x5 | Pg 11 | ||
3.65 € | 50 | 9 Days | - | 24.4 | - | 20 | 6.5 | 22 | 2x3 | Pg 11 | ||
3.65 € | 50 | 9 Days | No | 24.4 | Yes | 20 | 6.5 | 22 | 2x5 | Pg 11 | ||
3.65 € | 50 | 9 Days | No | 24.4 | Yes | 20 | 6.5 | 22 | 4x3 | Pg 11 | ||
4.12 € | 50 | 9 Days | No | 24.4 | Yes | 20 | 6.5 | 22 | 1x3.5/1x6 | Pg 13,5 | ||
4.12 € | 50 | 9 Days | - | 24.4 | - | 20 | 6.5 | 22 | 1x3 | Pg 13,5 | ||
4.12 € | 50 | 9 Days | - | 24.4 | - | 20 | 6.5 | 22 | 1x4 | Pg 13,5 | ||
4.12 € | 50 | 9 Days | - | 24.4 | - | 20 | 6.5 | 22 | 1x5 | Pg 13,5 | ||
4.12 € | 50 | 9 Days | No | 24.4 | Yes | 20 | 6.5 | 22 | 2x3 | Pg 13,5 | ||
4.12 € | 50 | 9 Days | No | 24.4 | Yes | 20 | 6.5 | 22 | 2x5 | Pg 13,5 | ||
4.12 € | 50 | 9 Days | No | 24.4 | Yes | 20 | 6.5 | 22 | 2x6 | Pg 13,5 | ||
4.12 € | 50 | 9 Days | No | 24.4 | Yes | 20 | 6.5 | 22 | 3x3 | Pg 13,5 | ||
4.12 € | 50 | 9 Days | No | 24.4 | Yes | 20 | 6.5 | 22 | 3x5.3 | Pg 13,5 | ||
4.12 € | 50 | 9 Days | No | 24.4 | Yes | 20 | 6.5 | 22 | 4x1.8 | Pg 13,5 | ||
4.12 € | 50 | 9 Days | No | 24.4 | Yes | 20 | 6.5 | 22 | 4x3 | Pg 13,5 | ||
4.83 € | 50 | 9 Days | No | 26.7 | Yes | 20 | 6.5 | 24 | 2x7 | Pg 16 | ||
4.83 € | 50 | 9 Days | No | 26.7 | Yes | 20 | 6.5 | 24 | 3x6 | Pg 16 | ||
4.52 € | 50 | 9 Days | No | 31.2 | Yes | 25 | 7.5 | 28 | 1x6/1x8 | Pg 16 | ||
4.52 € | 50 | 9 Days | No | 31.2 | Yes | 25 | 7.5 | 28 | 2x4 | Pg 16 | ||
4.52 € | 50 | 9 Days | No | 31.2 | Yes | 25 | 7.5 | 28 | 2x6 | Pg 16 | ||
4.52 € | 50 | 9 Days | No | 31.2 | Yes | 25 | 7.5 | 28 | 3x7 | Pg 16 | ||
4.52 € | 50 | 9 Days | No | 31.2 | Yes | 25 | 7.5 | 28 | 4x6 | Pg 16 | ||
7.17 € | 25 | 9 Days | No | 33.5 | Yes | 25 | 7.5 | 30 | 2x8 | Pg 21 | ||
7.17 € | 25 | 9 Days | No | 33.5 | Yes | 25 | 7.5 | 30 | 2x9 | Pg 21 | ||
9.38 € | 25 | 9 Days | No | 38.5 | Yes | 32 | 8 | 35 | 1x7/1x10.5 | Pg 21 | ||
9.38 € | 25 | 9 Days | No | 38.5 | Yes | 32 | 8 | 35 | 1x9/1x10 | Pg 21 | ||
9.38 € | 25 | 9 Days | No | 38.5 | Yes | 32 | 8 | 35 | 2x8 | Pg 21 | ||
9.38 € | 25 | 9 Days | No | 38.5 | Yes | 32 | 8 | 35 | 2x9 | Pg 21 | ||
9.38 € | 25 | 9 Days | No | 38.5 | Yes | 32 | 8 | 35 | 3x8 | Pg 21 | ||
9.38 € | 25 | 9 Days | No | 38.5 | Yes | 32 | 8 | 35 | 4x8 | Pg 21 | ||
11.82 € | 10 | 9 Days | No | 43.5 | Yes | 32 | 8 | 40 | 2x11 | Pg 29 | ||
11.82 € | 10 | 9 Days | No | 43.5 | Yes | 32 | 8 | 40 | 2x12 | Pg 29 | ||
11.37 € | 10 | 9 Days | No | 47.3 | Yes | 40 | 8 | 43 | 2x10 | Pg 29 | ||
11.37 € | 10 | 9 Days | No | 47.3 | Yes | 40 | 8 | 43 | 2x11 | Pg 29 | ||
17.98 € | 10 | 9 Days | No | 54 | Yes | 40 | 9 | 50 | 1x13/1x19 | Pg 36 | ||
18.95 € | 10 | 9 Days | No | 54 | Yes | 40 | 9 | 50 | 1x14/1x17 | Pg 36 | ||
36.23 € | 5 | 9 Days | No | 58 | Yes | 50 | 10 | 54 | 2x9 | Pg 36 | ||
36.23 € | 5 | 9 Days | - | 58 | - | 50 | 10 | 54 | 2x15 | Pg 36 | ||
45.07 € | 5 | 9 Days | - | 61 | - | 50 | 10 | 57 | 2x17 | Pg 42 |
Loading...
Material | Metal | Model | Straight | EMC-version | No |
---|---|---|---|---|---|
Bend Radius Protection/Trumpet Flare | No | Explosion-tested Version | Yes | For Armoured Cable | No |
For Ex-zone Dust | 21, 22 | For Ex-zone Gas | 1, 2 | Glass-fibre Reinforced | No |
Degree of Protection (IP) | IP68 | Halogen Free | Yes | Material Quality | Brass |
Operating Temperature Min./Max.(°C) | -20 to 60 | Pitch Thread | 1.5 | Screened | No |
Thread Type | Metric | With Locknut | No | Separable Screw Gland | No |
Surface Protection | Nickel-plated |
Configure
Basic Attributes
Flat Cable Coupling
Hexagon Angular Dimension(mm)
Multi Seal Area
Nominal Thread Size Metric/PG
Thread Length(mm)
Wrench Width(mm)
Sealing Area(mm)
Head Thread
Filter by standard shipping days
Optional Attributes