UNI Ex-dicht Ex-e Cable Gland, with Multiple Sealing Insert, Stainless Steel

UNI Ex-dicht Ex-e Cable Gland, with Multiple Sealing Insert, Stainless Steel
UNI Ex Dicht Ex-e, cable gland with multiple sealing insert, made of stainless steel, feeds several cables through one hole, modular system with many sealing inserts made of flexible plastic for gentle cable seal over a large surface, very good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability, types of protection IP66 and IP68 up to 10 bar, approvals: ATEX, IECEx and EAC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21249STM1X4EX-12
21650STM2X3EX-12
22051STM1X4EX-12
22051STM2X3EX-12
22051STM2X5EX-12
22052STM2X6EX-12
22553STM2X4EX-12
23254STM2X9EX-12
24055STM2X11EX-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Thread Length
(mm)
Wrench Width
(mm)
Sealing Area
(mm)

20.62 €

50 9 Days 15.5125141x4

21.03 €

50 9 Days 21166192x3

24.07 €

50 9 Days 24.4206.5221x4

22.02 €

50 9 Days 24.4206.5222x3

24.07 €

50 9 Days 24.4206.5222x5

23.83 €

50 9 Days 24.4206.5222x6

25.67 €

50 9 Days 29.5257.5272x4

43.53 €

25 9 Days 39.5328362x9

51.60 €

10 9 Days 50408462x11

Loading...

  1. 1

Basic information

Material Metal Material (Gland Body) AISI 303 Model Straight
EMC-version No Bend Radius Protection/Trumpet Flare No Explosion-tested Version Yes
For Armoured Cable No For Ex-zone Dust 21, 22 For Ex-zone Gas 1, 2
Glass-fibre Reinforced No Degree of Protection (IP) IP68 Halogen Free Yes
Material Quality Stainless steel V2A Operating Temperature Min./Max.(°C) -20 to 60 Pitch Thread 1.5
Screened No Thread Type Metric With Locknut No
Separable Screw Gland No Surface Protection Other

Tech Support