Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hexagon Angular Dimension (mm) | Nominal Thread Size Metric/PG | Operating Temperature Min./Max. (°C) | Thread Length (mm) | Suitable for Cable Diameter (Min-Max) (mm) | Wrench Width (mm) | Material Sealing Insert | NW | Spanner Width SW1 x E1/SW2 x E2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.78 € | 50 | 9 Days | 18.9 | 12 | -40 to 130 | 5 | 4 to 6.5 | 17 | TPE | 09 | - | ||
4.78 € | 50 | 9 Days | 18.9 | 12 | -40 to 130 | 5 | 4 to 6.5 | 17 | TPE | 11 | - | ||
4.57 € | 50 | 9 Days | 20 | 16 | -40 to 130 | 6 | 4 to 6.5 | 18 | TPE | 09 | - | ||
4.57 € | 50 | 9 Days | 20 | 16 | -40 to 130 | 6 | 4 to 6.5 | 18 | TPE | 11 | - | ||
4.57 € | 50 | 9 Days | 20 | 16 | -40 to 130 | 6 | 6.5 to 9.5 | 18 | TPE | 11 | - | ||
4.57 € | 50 | 9 Days | 20 | 16 | -40 to 130 | 6 | 4 to 6.5 | 18 | TPE | 13 | - | ||
4.57 € | 50 | 9 Days | 20 | 16 | -40 to 130 | 6 | 5 to 8 | 18 | TPE | 13 | - | ||
4.57 € | 50 | 9 Days | 20 | 16 | -40 to 130 | 6 | 6.5 to 9.5 | 18 | TPE | 13 | - | ||
5.37 € | 50 | 9 Days | 20 | 16 | -55 to 200 | 6 | 4 to 6.5 | 18 | Silicone HT | 07 | - | ||
5.37 € | 50 | 9 Days | 20 | 16 | -55 to 200 | 6 | 4 to 6.5 | 18 | Silicone HT | 11 | - | ||
4.62 € | 50 | 9 Days | 20 | 16 | -40 to 135 | 6 | 4 to 6.5 | 18 | TPE-V | 09 | - | ||
4.62 € | 50 | 9 Days | 20 | 16 | -40 to 135 | 6 | 4 to 6.5 | 18 | TPE-V | 11 | - | ||
4.62 € | 50 | 9 Days | 20 | 16 | -40 to 135 | 6 | 6.5 to 9.5 | 18 | TPE-V | 11 | - | ||
4.62 € | 50 | 9 Days | 20 | 16 | -40 to 135 | 6 | 4 to 6.5 | 18 | TPE-V | 13 | - | ||
4.62 € | 50 | 9 Days | 20 | 16 | -40 to 135 | 6 | 6.5 to 9.5 | 18 | TPE-V | 13 | - | ||
5.15 € | 50 | 9 Days | 22.2 | 16 | -40 to 130 | 6 | 6.5 to 9.5 | 20 | TPE | 11 | - | ||
5.30 € | 50 | 9 Days | 22.2 | 16 | -40 to 135 | 6 | 7 to 10.5 | 20 | TPE-V | 13 | - | ||
5.20 € | 50 | 9 Days | 24.4 | 20 | -40 to 130 | 6.5 | 4 to 6.5 | 22 | TPE | 09 | - | ||
5.20 € | 50 | 9 Days | 24.4 | 20 | -40 to 130 | 6.5 | 4 to 6.5 | 22 | TPE | 11 | 22x24.4/20x22.2 | ||
5.20 € | 50 | 9 Days | 24.4 | 20 | -40 to 130 | 6.5 | 6.5 to 9.5 | 22 | TPE | 11 | 22x24.4/20x22.2 | ||
5.20 € | 50 | 9 Days | 24.4 | 20 | -40 to 130 | 6.5 | 4 to 6.5 | 22 | TPE | 13 | - | ||
5.20 € | 50 | 9 Days | 24.4 | 20 | -40 to 130 | 6.5 | 6.5 to 9.5 | 22 | TPE | 13 | 22x24.4/20x22.2 | ||
5.20 € | 50 | 9 Days | 24.4 | 20 | -40 to 130 | 6.5 | 7 to 10.5 | 22 | TPE | 13 | 22x24.4/20x22.2 | ||
6.62 € | 50 | 9 Days | 24.4 | 20 | -55 to 200 | 6.5 | 4 to 6.5 | 22 | Silicone HT | 11 | - | ||
6.62 € | 50 | 9 Days | 24.4 | 20 | -55 to 200 | 6.5 | 6.5 to 9.5 | 22 | Silicone HT | 11 | - | ||
5.27 € | 50 | 9 Days | 24.4 | 20 | -40 to 135 | 6.5 | 4 to 6.5 | 22 | TPE-V | 09 | - | ||
5.27 € | 50 | 9 Days | 24.4 | 20 | -40 to 135 | 6.5 | 4 to 6.5 | 22 | TPE-V | 11 | 22x24.4/20x22.2 | ||
5.27 € | 50 | 9 Days | 24.4 | 20 | -40 to 135 | 6.5 | 6.5 to 9.5 | 22 | TPE-V | 11 | 22x24.4/20x22.2 | ||
5.27 € | 50 | 9 Days | 24.4 | 20 | -40 to 135 | 6.5 | 4 to 6.5 | 22 | TPE-V | 13 | - | ||
5.27 € | 50 | 9 Days | 24.4 | 20 | -40 to 135 | 6.5 | 6.5 to 9.5 | 22 | TPE-V | 13 | 22x24.4/20x22.2 | ||
5.27 € | 50 | 9 Days | 24.4 | 20 | -40 to 135 | 6.5 | 7 to 10.5 | 22 | TPE-V | 13 | 22x24.4/20x22.2 | ||
5.40 € | 25 | 9 Days | 24.4 | 20 | -40 to 130 | 6.5 | 4 to 6.5 | 22 | TPE | 11 | 22x24.4 | ||
5.40 € | 25 | 9 Days | 24.4 | 20 | -40 to 130 | 6.5 | 5 to 8 | 22 | TPE | 11 | - | ||
5.40 € | 25 | 9 Days | 24.4 | 20 | -40 to 130 | 6.5 | 6.5 to 9.5 | 22 | TPE | 11 | 22x24.4 | ||
5.40 € | 25 | 9 Days | 24.4 | 20 | -40 to 130 | 6.5 | 5 to 8 | 22 | TPE | 13 | - | ||
5.40 € | 25 | 9 Days | 24.4 | 20 | -40 to 130 | 6.5 | 6.5 to 9.5 | 22 | TPE | 13 | 22x24.4 | ||
5.40 € | 25 | 9 Days | 24.4 | 20 | -40 to 130 | 6.5 | 7 to 10.5 | 22 | TPE | 13 | 22x24.4 | ||
5.40 € | 25 | 9 Days | 24.4 | 20 | -40 to 130 | 6.5 | 5 to 8 | 22 | TPE | 16 | - | ||
5.40 € | 25 | 9 Days | 24.4 | 20 | -40 to 130 | 6.5 | 6.5 to 9.5 | 22 | TPE | 16 | - | ||
5.40 € | 25 | 9 Days | 24.4 | 20 | -40 to 130 | 6.5 | 7 to 10.5 | 22 | TPE | 16 | - | ||
5.40 € | 25 | 9 Days | 24.4 | 20 | -40 to 130 | 6.5 | 9 to 13 | 22 | TPE | 16 | - | ||
6.72 € | 25 | 9 Days | 24.4 | 20 | -55 to 200 | 6.5 | 6.5 to 9.5 | 22 | Silicone HT | 13 | - | ||
6.72 € | 25 | 9 Days | 24.4 | 20 | -55 to 200 | 6.5 | 7 to 10.5 | 22 | Silicone HT | 13 | - | ||
6.72 € | 25 | 9 Days | 24.4 | 20 | -55 to 200 | 6.5 | 5 to 8 | 22 | Silicone HT | 16 | - | ||
6.72 € | 25 | 9 Days | 24.4 | 20 | -55 to 200 | 6.5 | 6.5 to 9.5 | 22 | Silicone HT | 16 | - | ||
5.48 € | 25 | 9 Days | 24.4 | 20 | -40 to 135 | 6.5 | 4 to 6.5 | 22 | TPE-V | 11 | 22x24.4 | ||
5.48 € | 25 | 9 Days | 24.4 | 20 | -40 to 135 | 6.5 | 5 to 8 | 22 | TPE-V | 11 | - | ||
5.48 € | 25 | 9 Days | 24.4 | 20 | -40 to 135 | 6.5 | 6.5 to 9.5 | 22 | TPE-V | 11 | 22x24.4 | ||
5.48 € | 25 | 9 Days | 24.4 | 20 | -40 to 135 | 6.5 | 5 to 8 | 22 | TPE-V | 13 | - | ||
5.48 € | 25 | 9 Days | 24.4 | 20 | -40 to 135 | 6.5 | 6.5 to 9.5 | 22 | TPE-V | 13 | 22x24.4 | ||
5.48 € | 25 | 9 Days | 24.4 | 20 | -40 to 135 | 6.5 | 7 to 10.5 | 22 | TPE-V | 13 | 22x24.4 | ||
5.48 € | 25 | 9 Days | 24.4 | 20 | -40 to 135 | 6.5 | 5 to 8 | 22 | TPE-V | 16 | - | ||
5.48 € | 25 | 9 Days | 24.4 | 20 | -40 to 135 | 6.5 | 9 to 13 | 22 | TPE-V | 16 | - | ||
6.33 € | 25 | 9 Days | 26.7 | 20 | -40 to 130 | 6.5 | 9 to 13 | 24 | TPE | 16 | - | ||
6.33 € | 25 | 9 Days | 26.7 | 20 | -40 to 130 | 6.5 | 4 to 6.5 | 24 | TPE | 18 | - | ||
6.33 € | 25 | 9 Days | 26.7 | 20 | -40 to 130 | 6.5 | 5 to 8 | 24 | TPE | 18 | - | ||
6.33 € | 25 | 9 Days | 26.7 | 20 | -40 to 130 | 6.5 | 6.5 to 9.5 | 24 | TPE | 18 | - | ||
6.33 € | 25 | 9 Days | 26.7 | 20 | -40 to 130 | 6.5 | 9 to 13 | 24 | TPE | 18 | - | ||
6.33 € | 25 | 9 Days | 26.7 | 20 | -40 to 130 | 6.5 | 11.5 to 15.5 | 24 | TPE | 18 | - | ||
7.48 € | 25 | 9 Days | 26.7 | 20 | -55 to 200 | 6.5 | 6.5 to 9.5 | 24 | Silicone HT | 18 | - |
Loading...
Material | Metal | Model | Straight | EMC-version | No |
---|---|---|---|---|---|
Bend Radius Protection/Trumpet Flare | No | Explosion-tested Version | No | For Armoured Cable | No |
For Ex-zone Dust | None | For Ex-zone Gas | None | Glass-fibre Reinforced | No |
Degree of Protection (IP) | IP68 | Halogen Free | Yes | Material Quality | Brass |
Pitch Thread | 1.5 | Screened | No | Thread Type | Metric |
With Locknut | No | Separable Screw Gland | No | Surface Protection | Nickel-plated |
Configure
Basic Attributes
Hexagon Angular Dimension(mm)
Nominal Thread Size Metric/PG
Operating Temperature Min./Max.(°C)
Thread Length(mm)
Suitable for Cable Diameter (Min-Max)(mm)
Wrench Width(mm)
Material Sealing Insert
NW
Spanner Width
SW1 x E1/SW2 x E2(mm)
Filter by standard shipping days
Optional Attributes