Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hexagon Angular Dimension (mm) | Nominal Thread Size Metric/PG | Operating Temperature Min./Max. (°C) | Thread Length (mm) | Suitable for Cable Diameter (Min-Max) (mm) | Wrench Width (mm) | i-Ø (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
4.92 € | 50 | 9 Days | 18.9 | 7 | -40 to 130 | 5 | 4 to 6.5 | 17 | 7 | ||
4.92 € | 50 | 9 Days | 18.9 | 7 | -40 to 130 | 5 | 4 to 6.5 | 17 | 9.5 | ||
5.42 € | 50 | 9 Days | 22.2 | 9 | -40 to 130 | 6 | 6.5 to 9.5 | 20 | 9.5 | ||
5.42 € | 50 | 9 Days | 22.2 | 9 | -40 to 130 | 6 | 7 to 10.5 | 20 | - | ||
4.85 € | 50 | 9 Days | 18.9 | 9 | -40 to 130 | 6 | 4 to 6.5 | 17 | 7 | ||
4.85 € | 50 | 9 Days | 18.9 | 9 | -40 to 130 | 6 | 5 to 7 | 17 | - | ||
4.85 € | 50 | 9 Days | 18.9 | 9 | -40 to 130 | 6 | 4 to 6.5 | 17 | 9.5 | ||
4.85 € | 50 | 9 Days | 18.9 | 9 | -40 to 130 | 6 | 6.5 to 9.5 | 17 | 9.5 | ||
4.85 € | 50 | 9 Days | 18.9 | 9 | -40 to 130 | 6 | 4 to 6.5 | 17 | 10.5 | ||
4.85 € | 50 | 9 Days | 18.9 | 9 | -40 to 130 | 6 | 5 to 8 | 17 | - | ||
4.85 € | 50 | 9 Days | 18.9 | 9 | -40 to 130 | 6 | 6.5 to 9.5 | 17 | 10.5 | ||
4.90 € | 50 | 9 Days | 18.9 | 9 | -40 to 135 | 6 | 4 to 6.5 | 17 | - | ||
4.90 € | 50 | 9 Days | 18.9 | 9 | -40 to 135 | 6 | 6.5 to 9.5 | 17 | 9.5 | ||
6.10 € | 25 | 9 Days | 24.4 | 11 | -40 to 130 | 6 | 6.5 to 9.5 | 22 | 14 | ||
6.90 € | 25 | 9 Days | 26.7 | 11 | -40 to 130 | 6 | 6.5 to 9.5 | 24 | - | ||
8.98 € | 25 | 9 Days | 26.7 | 11 | -55 to 200 | 6 | 6.5 to 9.5 | 24 | - | ||
7.13 € | 25 | 9 Days | 26.7 | 11 | -40 to 135 | 6 | 6.5 to 9.5 | 24 | - | ||
5.15 € | 50 | 9 Days | 24.4 | 11 | -40 to 130 | 6 | 6.5 to 9.5 | 22 | 9.5 | ||
5.15 € | 50 | 9 Days | 24.4 | 11 | -40 to 130 | 6 | 4 to 6.5 | 22 | - | ||
5.15 € | 50 | 9 Days | 24.4 | 11 | -40 to 130 | 6 | 5 to 8 | 22 | - | ||
5.15 € | 50 | 9 Days | 24.4 | 11 | -40 to 130 | 6 | 6.5 to 9.5 | 22 | 10.5 | ||
5.15 € | 50 | 9 Days | 24.4 | 11 | -40 to 130 | 6 | 7 to 10.5 | 22 | 10.5 | ||
6.73 € | 25 | 9 Days | 24.4 | 11 | -55 to 200 | 6 | 7 to 10.5 | 22 | 10.5 | ||
5.22 € | 50 | 9 Days | 24.4 | 11 | -40 to 135 | 6 | 5 to 8 | 22 | - | ||
5.22 € | 50 | 9 Days | 24.4 | 11 | -40 to 135 | 6 | 6.5 to 9.5 | 22 | 10.5 | ||
5.78 € | 25 | 9 Days | 24.4 | 13.5 | -40 to 130 | 6.5 | 6.5 to 9.5 | 22 | 9.5 | ||
5.78 € | 25 | 9 Days | 24.4 | 13.5 | -40 to 130 | 6.5 | 6.5 to 9.5 | 22 | 10.5 | ||
5.78 € | 25 | 9 Days | 24.4 | 13.5 | -40 to 130 | 6.5 | 7 to 10.5 | 22 | 10.5 | ||
5.78 € | 25 | 9 Days | 24.4 | 13.5 | -40 to 130 | 6.5 | 9 to 13 | 22 | 10.5 | ||
5.78 € | 25 | 9 Days | 24.4 | 13.5 | -40 to 130 | 6.5 | 6.5 to 9.5 | 22 | 14 | ||
5.78 € | 25 | 9 Days | 24.4 | 13.5 | -40 to 130 | 6.5 | 7 to 10.5 | 22 | 14 | ||
5.78 € | 25 | 9 Days | 24.4 | 13.5 | -40 to 130 | 6.5 | 9 to 13 | 22 | 14 | ||
7.12 € | 25 | 9 Days | 24.4 | 13.5 | -55 to 200 | 6.5 | 6.5 to 9.5 | 22 | 14 | ||
7.12 € | 25 | 9 Days | 24.4 | 13.5 | -55 to 200 | 6.5 | 7 to 10.5 | 22 | 14 | ||
5.88 € | 25 | 9 Days | 24.4 | 13.5 | -40 to 135 | 6.5 | 6.5 to 9.5 | 22 | 9.5 | ||
5.88 € | 25 | 9 Days | 24.4 | 13.5 | -40 to 135 | 6.5 | 4 to 6.5 | 22 | - | ||
5.88 € | 25 | 9 Days | 24.4 | 13.5 | -40 to 135 | 6.5 | 6.5 to 9.5 | 22 | 10.5 | ||
5.88 € | 25 | 9 Days | 24.4 | 13.5 | -40 to 135 | 6.5 | 7 to 10.5 | 22 | 10.5 | ||
5.88 € | 25 | 9 Days | 24.4 | 13.5 | -40 to 135 | 6.5 | 7 to 10.5 | 22 | 14 | ||
5.88 € | 25 | 9 Days | 24.4 | 13.5 | -40 to 135 | 6.5 | 9 to 13 | 22 | 14 | ||
8.08 € | 10 | 9 Days | 33.5 | 16 | -40 to 130 | 6.5 | 9 to 13 | 30 | - | ||
8.08 € | 10 | 9 Days | 33.5 | 16 | -40 to 130 | 6.5 | 11.5 to 15.5 | 30 | 19.0 | ||
8.08 € | 10 | 9 Days | 33.5 | 16 | -40 to 130 | 6.5 | 14 to 18 | 30 | 19.0 | ||
8.33 € | 10 | 9 Days | 33.5 | 16 | -40 to 135 | 6.5 | 9 to 13 | 30 | - | ||
8.33 € | 10 | 9 Days | 33.5 | 16 | -40 to 135 | 6.5 | 17 to 19 | 30 | - | ||
5.97 € | 25 | 9 Days | 26.7 | 16 | -40 to 130 | 6.5 | 6.5 to 9.5 | 24 | 10.5 | ||
5.97 € | 25 | 9 Days | 26.7 | 16 | -40 to 130 | 6.5 | 7 to 10.5 | 24 | 10.5 | ||
5.97 € | 25 | 9 Days | 26.7 | 16 | -40 to 130 | 6.5 | 6.5 to 9.5 | 24 | 14 | ||
5.97 € | 25 | 9 Days | 26.7 | 16 | -40 to 130 | 6.5 | 7 to 10.5 | 24 | 14 | ||
5.97 € | 25 | 9 Days | 26.7 | 16 | -40 to 130 | 6.5 | 9 to 13 | 24 | 14 | ||
5.97 € | 25 | 9 Days | 26.7 | 16 | -40 to 130 | 6.5 | 11.5 to 14 | 24 | - | ||
5.97 € | 25 | 9 Days | 26.7 | 16 | -40 to 130 | 6.5 | 4 to 6.5 | 24 | - | ||
5.97 € | 25 | 9 Days | 26.7 | 16 | -40 to 130 | 6.5 | 6.5 to 9.5 | 24 | - | ||
5.97 € | 25 | 9 Days | 26.7 | 16 | -40 to 130 | 6.5 | 7 to 10.5 | 24 | - | ||
5.97 € | 25 | 9 Days | 26.7 | 16 | -40 to 130 | 6.5 | 9 to 13 | 24 | - | ||
5.97 € | 25 | 9 Days | 26.7 | 16 | -40 to 130 | 6.5 | 11.5 to 15.5 | 24 | 16 | ||
7.80 € | 25 | 9 Days | 26.7 | 16 | -55 to 200 | 6.5 | 6.5 to 9.5 | 24 | 10.5 | ||
6.07 € | 25 | 9 Days | 26.7 | 16 | -40 to 135 | 6.5 | 6.5 to 9.5 | 24 | 10.5 | ||
6.07 € | 25 | 9 Days | 26.7 | 16 | -40 to 135 | 6.5 | 7 to 10.5 | 24 | 10.5 | ||
6.07 € | 25 | 9 Days | 26.7 | 16 | -40 to 135 | 6.5 | 9 to 13 | 24 | - |
Loading...
Material | Metal | Model | Straight | EMC-version | No |
---|---|---|---|---|---|
Bend Radius Protection/Trumpet Flare | No | Explosion-tested Version | No | Flat Cable Coupling | No |
For Armoured Cable | No | For Ex-zone Dust | None | For Ex-zone Gas | None |
Glass-fibre Reinforced | No | Degree of Protection (IP) | IP68 | Halogen Free | Yes |
Material Quality | Brass | Screened | No | Thread Type | PG |
With Locknut | No | Separable Screw Gland | No | Surface Protection | Nickel-plated |
Configure
Basic Attributes
Hexagon Angular Dimension(mm)
Nominal Thread Size Metric/PG
Operating Temperature Min./Max.(°C)
Thread Length(mm)
Suitable for Cable Diameter (Min-Max)(mm)
Wrench Width(mm)
i-Ø(mm)
Filter by standard shipping days
Optional Attributes