UNI IRIS EMC Dicht, Pg EMC Cable Gland, Brass, Short Connection Thread

UNI IRIS EMC Dicht, Pg EMC Cable Gland, Brass, Short Connection Thread
UNI IRIS EMC Dicht Pg EMC cable gland, made of nickel-plated brass, for harsh environments, good shield contacting by 360° IRIS spring, high attenuation values, HNBR o-ring, sealing inserts for gentle cable seal over a large surface, strain relief up to class A to EN 62444, very good mechanical and thermal properties, high corrosion, chemical, wear and vibration resistance, high UV stability, type of protection IP68 up to 10 bar.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2502207S01
2502209S03
2502209S04
2502211S04
2512207S01
2512209S03
2512209S04
2512211S04
2522207S01
2522209S03
2522209S04
2522211S04
2522814S07
2532811S05
2532811S06
2532814S07
2532814S08
2532818S07
2532818S08
2542811S06
2542814S07
2542818S08
2543218S09
2543218S10
2543220S10
2543220S18
2553823S11
2553826S11
2554830S13
2564830S12
2564830S13
2564832S14
2564832S15
2575837S16
2575841S16
2575841S21
2587545S21
2587551S21
2587551S22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hexagon Angular Dimension
(mm)
Nominal Thread Size Metric/PG Thread Length
(mm)
Suitable for Cable Diameter (Min-Max)
(mm)
Wrench Width
(mm)
Screening Range Max./Min. ø
(mm)
Passage
Max. G
(mm)

5.93 €

50 9 Days 26.79104 to 6.5246.0 – 3.0-

5.93 €

50 9 Days 26.79106.5 to 9247.5 – 3.5-

5.93 €

50 9 Days 26.79106.5 to 9248.5 – 4.0-

5.93 €

50 9 Days 26.79108 to 11248.5 – 4.0-

9.63 €

50 9 Days 26.711104 to 6.5246.0 – 3.0-

9.63 €

50 9 Days 26.711106.5 to 9247.5 – 3.5-

9.63 €

50 9 Days 26.711106.5 to 9248.5 – 4.0-

9.63 €

50 9 Days 26.711108 to 11248.5 – 4.0-

10.22 €

50 9 Days 26.713.5104 to 6.5246.0 – 3.0-

10.22 €

50 9 Days 26.713.5106.5 to 9247.5 – 3.5-

10.22 €

50 9 Days 26.713.5106.5 to 9248.5 – 4.0-

10.22 €

50 9 Days 26.713.5108 to 11248.5 – 4.0-

17.77 €

25 9 Days 33.513.56.510 to 143011.5 – 6.5-

12.23 €

25 9 Days 33.516118 to 11309.0 – 6.0-

12.23 €

25 9 Days 33.516118 to 113010.5 – 6.0-

12.23 €

25 9 Days 33.5161110 to 143011.5 – 6.5-

12.23 €

25 9 Days 33.5161110 to 143013.0 – 8.0-

12.23 €

25 9 Days 33.5161114 to 183011.5 – 6.5-

12.23 €

25 9 Days 33.5161114 to 183013.0 – 9.5-

22.37 €

25 9 Days 33.521118 to 113010.5 – 6.0-

22.37 €

25 9 Days 33.5211110 to 143011.5 – 6.5-

22.37 €

25 9 Days 33.5211114 to 183016.5 – 9.5-

22.37 €

25 9 Days 38.5211114 to 183515.0 – 10.0-

22.37 €

25 9 Days 38.5211114 to 183517.5 – 12.5-

22.37 €

10 9 Days 38.5211117 to 203517.5 – 12.517.5

22.37 €

10 9 Days 38.5211117 to 203517.5 – 12.520.0

27.07 €

10 9 Days 43.5291319 to 234021.0 – 15.0-

27.07 €

10 9 Days 43.5291322 to 264021.0 – 15.0-

36.57 €

5 9 Days 54291325 to 305025.0 – 22.0-

35.13 €

5 9 Days 54361425 to 305025.0 – 19.0-

35.13 €

5 9 Days 54361425 to 305025.0 – 22.0-

35.13 €

5 9 Days 54361429 to 325027.0 – 21.0-

35.13 €

5 9 Days 54361429 to 325030.5 – 24.0-

45.82 €

5 9 Days 65421532 to 376033.0 – 29.0-

45.82 €

5 9 Days 65421537 to 416033.0 – 29.0-

45.82 €

5 9 Days 65421537 to 416041.0 – 34.0-

69.52 €

2 9 Days 87481640 to 458142.0 – 34.0-

69.52 €

2 9 Days 87481645 to 518148.0 – 40.0-

69.52 €

2 9 Days 87481645 to 518148.5 – 42.0-

Loading...

  1. 1

Basic information

Material Metal Model Straight EMC-version Yes
Bend Radius Protection/Trumpet Flare No Explosion-tested Version No Flat Cable Coupling No
For Armoured Cable No For Ex-zone Dust None For Ex-zone Gas None
Glass-fibre Reinforced No Degree of Protection (IP) IP68 Halogen Free Yes
Material Quality Brass Operating Temperature Min./Max.(°C) -40 to 135 Screened Yes
Thread Type PG With Locknut No Separable Screw Gland No
Surface Protection Nickel-plated

Tech Support