UNI Multiple Cable Gland, Brass, Short Connection Thread

UNI Multiple Cable Gland, Brass, Short Connection Thread
UNI Multiple cable gland, made of nickel-plated brass, feeds several cables through a cable gland, with flexible sealing inserts for gentle cable seal over a large surface, strain relief up to class A to EN 62444, with o-ring, type of protection IP65 and IP68 up to 10 bar, if cable cross-section = hole diameter, approvals: VDE, UL and CSA.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
206DPM2X1
21049DM1X3/1,​5MM
21049DM1X3/1MM
21049DM1X4/1,​5MM
21049DM1X4/1MM
21049DM1X5/1,​5MM
21049DM1X5/1MM
21049DPM1X3/1MM
21049DPM1X4/1,​5MM
21049DPM1X4/1MM
21049DPM1X5/1,​5MM
21049DPM1X5/1MM
21249DM1X3
21249DM1X4
21249DM1X5
21249DPM1X3
21249DPM1X5
21250DM2X3
21250DM2X4
21250DM3X3
21250DPM1X5
21250DPM2X3
21250DPM2X4
21250DPM3X3
21650DM1X3
21650DM1X4
21650DM1X5
21650DM2X1,​2
21650DM2X3
21650DM2X4
21650DM3X3
21650DM3X3,​5
21650DM4X1,​4
21650DM4X3
21650DM4X3,​3
21650DPM1X3
21650DPM1X4
21650DPM1X5
21650DPM2X1,​2
21650DPM2X3
21650DPM2X4
21650DPM3X3
21650DPM3X3,​5
21650DPM4X1,​4
21650DPM4X2
21650DPM4X3
21650DPM4X3,​3
21651DM6X2
21651DPM2X3/1X5
21652DM1X4,​7/1X6,​4
21652DM2X3
21652DM2X4
21652DM2X5
21652DM3X4
21652DM4X4
21652DM8X1,​5
21652DM8X3
21652DPM1X4,​7/1X6,​4
21652DPM2X3
21652DPM2X4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Flat Cable Coupling Hexagon Angular Dimension
(mm)
Multi Seal Area Nominal Thread Size Metric/PG Operating Temperature Min./Max.
(°C)
Pitch Thread Thread Length
(mm)
Wrench Width
(mm)
Sealing Area
(mm)
Material Sealing Insert Head Thread

2.72 €

50 9 Days No9Yes6-40 to 1300.754.582X1--

1.83 €

50 9 Days No15.5Yes10-40 to 1301.55141x3-Pg 7

1.83 €

50 9 Days No15.5Yes10-40 to 13015141x3-Pg 7

1.83 €

50 9 Days No15.5Yes10-40 to 1301.55141x4-Pg 7

1.83 €

50 9 Days No15.5Yes10-40 to 13015141x4-Pg 7

2.73 €

50 9 Days No15.5Yes10-40 to 1301.55141x5-Pg 7

1.83 €

50 9 Days No15.5Yes10-40 to 13015141x5-Pg 7

2.00 €

50 9 Days No15.5Yes10-40 to 13515141x3-Pg 7

2.00 €

50 9 Days No15.5Yes10-40 to 1351.55141x4-Pg 7

2.00 €

50 9 Days No15.5Yes10-40 to 13515141x4-Pg 7

2.00 €

50 9 Days No15.5Yes10-40 to 1351.55141x5-Pg 7

2.00 €

50 9 Days No15.5Yes10-40 to 13515141x5-Pg 7

1.97 €

50 9 Days -15.5-12-40 to 1301.55141x3-Pg 7

1.97 €

50 9 Days -15.5-12-40 to 1301.55141x4-Pg 7

1.97 €

50 9 Days -15.5-12-40 to 1301.55141x5-Pg 7

2.12 €

50 9 Days -15.5-12-40 to 1351.55141x3-Pg 7

2.12 €

50 9 Days -15.5-12-40 to 1351.55141x5-Pg 7

2.23 €

50 9 Days No18.9Yes12-40 to 1301.55172x3-Pg 9

2.23 €

50 9 Days No18.9Yes12-40 to 1301.55172x4-Pg 9

2.23 €

50 9 Days No18.9Yes12-40 to 1301.55173x3-Pg 9

3.38 €

50 9 Days -18.9-12-40 to 1351.55171X5-Pg 9

3.38 €

50 9 Days No18.9Yes12-40 to 1351.55172x3-Pg 9

3.38 €

50 9 Days No18.9Yes12-40 to 1351.55172x4-Pg 9

3.38 €

50 9 Days No18.9Yes12-40 to 1351.55173x3-Pg 9

2.23 €

50 9 Days -20-16-40 to 1301.56181x3-Pg 9

2.23 €

50 9 Days -20-16-40 to 1301.56181x4-Pg 9

2.23 €

50 9 Days -20-16-40 to 1301.56181x5-Pg 9

2.23 €

50 9 Days No20Yes16-40 to 1301.56182x1.2-Pg 9

2.23 €

50 9 Days No20Yes16-40 to 1301.56182x3-Pg 9

2.23 €

50 9 Days No20Yes16-40 to 1301.56182x4-Pg 9

2.23 €

50 9 Days No20Yes16-40 to 1301.56183x3-Pg 9

2.23 €

50 9 Days No20Yes16-40 to 1301.56183x3.5-Pg 9

2.23 €

50 9 Days No20Yes16-40 to 1301.56184x1.4-Pg 9

2.23 €

50 9 Days No20Yes16-40 to 1301.56184x3-Pg 9

2.23 €

50 9 Days No20Yes16-40 to 1301.56184x3.3-Pg 9

2.38 €

50 9 Days -20-16-40 to 1351.56181x3-Pg 9

2.38 €

50 9 Days -20-16-40 to 1351.56181x4-Pg 9

2.38 €

50 9 Days -20-16-40 to 1351.56181x5-Pg 9

2.38 €

50 9 Days No20Yes16-40 to 1351.56182x1.2-Pg 9

2.38 €

50 9 Days No20Yes16-40 to 1351.56182x3-Pg 9

2.38 €

50 9 Days No20Yes16-40 to 1351.56182x4-Pg 9

2.38 €

50 9 Days No20Yes16-40 to 1351.56183x3-Pg 9

2.38 €

50 9 Days No20Yes16-40 to 1351.56183x3.5-Pg 9

2.38 €

50 9 Days No20Yes16-40 to 1351.56184x1.4-Pg 9

2.38 €

50 9 Days No20Yes16-40 to 1351.56184x2-Pg 9

2.38 €

50 9 Days No20Yes16-40 to 1351.56184x3-Pg 9

2.38 €

50 9 Days No20Yes16-40 to 1351.56184x3.3-Pg 9

3.30 €

50 9 Days No22.2Yes16-40 to 1301.56206X2-Pg 11

2.62 €

50 9 Days No22.2Yes16-40 to 1351.56202X3/1X5-Pg 11

3.05 €

50 9 Days No24.4Yes16-40 to 1301.56221x4.7/1x6.4-Pg 13,5

4.00 €

50 9 Days No24.4Yes16-40 to 1301.56222x3-Pg 13,5

3.05 €

50 9 Days No24.4Yes16-40 to 1301.56222x4-Pg 13,5

4.00 €

50 9 Days No24.4Yes16-40 to 1301.56222x5-Pg 13,5

4.00 €

50 9 Days No24.4Yes16-40 to 1301.56223x4-Pg 13,5

3.05 €

50 9 Days No24.4Yes16-40 to 1301.56224x4-Pg 13,5

4.00 €

50 9 Days No24.4Yes16-40 to 1301.56228x1.5-Pg 13,5

3.05 €

50 9 Days No24.4Yes16-40 to 1301.56228x3-Pg 13,5

3.28 €

50 9 Days No24.4Yes16-40 to 1351.56221x4.7/1x6.4-Pg 13,5

3.28 €

50 9 Days No24.4Yes16-40 to 1351.56222x3-Pg 13,5

3.28 €

50 9 Days No24.4Yes16-40 to 1351.56222x4-Pg 13,5

Loading...

Basic information

Material Metal Model Straight EMC-version No
Bend Radius Protection/Trumpet Flare No Explosion-tested Version No For Armoured Cable No
For Ex-zone Dust None For Ex-zone Gas None Glass-fibre Reinforced No
Degree of Protection (IP) IP68 Halogen Free Yes Material Quality Brass
Screened No Thread Type Metric With Locknut No
Separable Screw Gland No Surface Protection Nickel-plated

Tech Support