Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hexagon Angular Dimension (mm) | Multi Seal Area | Nominal Thread Size Metric/PG | Operating Temperature Min./Max. (°C) | Thread Length (mm) | Wrench Width (mm) | Sealing Area (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
2.15 € | 50 | 9 Days | 18.9 | Yes | 7 | -40 to 130 | 5 | 17 | 2x3 | ||
2.15 € | 50 | 9 Days | 18.9 | Yes | 7 | -40 to 130 | 5 | 17 | 2x4 | ||
1.97 € | 50 | 9 Days | 15.5 | - | 7 | -40 to 130 | 5 | 14 | 1x3 | ||
1.97 € | 50 | 9 Days | 15.5 | - | 7 | -40 to 130 | 5 | 14 | 1x4 | ||
1.97 € | 50 | 9 Days | 15.5 | - | 7 | -40 to 130 | 5 | 14 | 1x5 | ||
2.13 € | 50 | 9 Days | 15.5 | - | 7 | -40 to 135 | 5 | 14 | 1x3 | ||
2.13 € | 50 | 9 Days | 15.5 | - | 7 | -40 to 135 | 5 | 14 | 1x4 | ||
3.15 € | 50 | 9 Days | 24.4 | Yes | 9 | -40 to 130 | 6 | 22 | 2x5 | ||
3.15 € | 50 | 9 Days | 24.4 | Yes | 9 | -40 to 130 | 6 | 22 | 4x4 | ||
2.27 € | 50 | 9 Days | 18.9 | Yes | 9 | -40 to 130 | 6 | 17 | 1x1.5S/1x4 | ||
2.27 € | 50 | 9 Days | 18.9 | - | 9 | -40 to 130 | 6 | 17 | 1x3 | ||
2.27 € | 50 | 9 Days | 18.9 | - | 9 | -40 to 130 | 6 | 17 | 1x4 | ||
2.27 € | 50 | 9 Days | 18.9 | - | 9 | -40 to 130 | 6 | 17 | 1x5 | ||
2.27 € | 50 | 9 Days | 18.9 | Yes | 9 | -40 to 130 | 6 | 17 | 2x1.2 | ||
2.27 € | 50 | 9 Days | 18.9 | Yes | 9 | -40 to 130 | 6 | 17 | 2x3 | ||
2.27 € | 50 | 9 Days | 18.9 | Yes | 9 | -40 to 130 | 6 | 17 | 2x4 | ||
2.27 € | 50 | 9 Days | 18.9 | Yes | 9 | -40 to 130 | 6 | 17 | 3x3 | ||
2.27 € | 50 | 9 Days | 18.9 | Yes | 9 | -40 to 130 | 6 | 17 | 4x1.4 | ||
2.27 € | 50 | 9 Days | 18.9 | Yes | 9 | -40 to 130 | 6 | 17 | 4x3 | ||
2.27 € | 50 | 9 Days | 18.9 | Yes | 9 | -40 to 130 | 6 | 17 | 4x3.3 | ||
2.43 € | 50 | 9 Days | 18.9 | - | 9 | -40 to 135 | 6 | 17 | 1x3 | ||
2.43 € | 50 | 9 Days | 18.9 | - | 9 | -40 to 135 | 6 | 17 | 1x4 | ||
2.43 € | 50 | 9 Days | 18.9 | Yes | 9 | -40 to 135 | 6 | 17 | 2x3 | ||
2.43 € | 50 | 9 Days | 18.9 | Yes | 9 | -40 to 135 | 6 | 17 | 2x4 | ||
2.43 € | 50 | 9 Days | 18.9 | Yes | 9 | -40 to 135 | 6 | 17 | 3x3 | ||
2.43 € | 50 | 9 Days | 18.9 | Yes | 9 | -40 to 135 | 6 | 17 | 3x3.5 | ||
3.12 € | 50 | 9 Days | 24.4 | Yes | 11 | -40 to 130 | 6 | 22 | 2x6 | ||
4.17 € | 50 | 9 Days | 24.4 | Yes | 11 | -40 to 130 | 6 | 22 | 3x4 | ||
3.12 € | 50 | 9 Days | 24.4 | Yes | 11 | -40 to 130 | 6 | 22 | 3x5.3 | ||
3.12 € | 50 | 9 Days | 24.4 | Yes | 11 | -40 to 130 | 6 | 22 | 4x4 | ||
3.12 € | 50 | 9 Days | 24.4 | Yes | 11 | -40 to 130 | 6 | 22 | 8x3 | ||
3.38 € | 50 | 9 Days | 24.4 | Yes | 11 | -40 to 135 | 6 | 22 | 8x3 | ||
2.55 € | 50 | 9 Days | 22.2 | - | 11 | -40 to 130 | 6 | 20 | 1x3 | ||
2.55 € | 50 | 9 Days | 22.2 | Yes | 11 | -40 to 130 | 6 | 20 | 1x3/1x6 | ||
2.55 € | 50 | 9 Days | 22.2 | - | 11 | -40 to 130 | 6 | 20 | 1x4 | ||
2.55 € | 50 | 9 Days | 22.2 | - | 11 | -40 to 130 | 6 | 20 | 1x5 | ||
2.55 € | 50 | 9 Days | 22.2 | Yes | 11 | -40 to 130 | 6 | 20 | 2x2.3 | ||
2.55 € | 50 | 9 Days | 22.2 | Yes | 11 | -40 to 130 | 6 | 20 | 2x3 | ||
2.55 € | 50 | 9 Days | 22.2 | Yes | 11 | -40 to 130 | 6 | 20 | 2x4 | ||
2.55 € | 50 | 9 Days | 22.2 | Yes | 11 | -40 to 130 | 6 | 20 | 3x3 | ||
2.55 € | 50 | 9 Days | 22.2 | Yes | 11 | -40 to 130 | 6 | 20 | 3x4 | ||
2.55 € | 50 | 9 Days | 22.2 | Yes | 11 | -40 to 130 | 6 | 20 | 4x1.5 | ||
2.55 € | 50 | 9 Days | 22.2 | Yes | 11 | -40 to 130 | 6 | 20 | 6x2 | ||
2.55 € | 50 | 9 Days | 22.2 | Yes | 11 | -40 to 130 | 6 | 20 | 6x2.5 | ||
2.55 € | 50 | 9 Days | 22.2 | Yes | 11 | -40 to 130 | 6 | 20 | 7x1.5 | ||
2.55 € | 50 | 9 Days | 22.2 | Yes | 11 | -40 to 130 | 6 | 20 | 9x1.5 | ||
2.75 € | 50 | 9 Days | 22.2 | Yes | 11 | -40 to 135 | 6 | 20 | 2x3 | ||
2.75 € | 50 | 9 Days | 22.2 | Yes | 11 | -40 to 135 | 6 | 20 | 2x4 | ||
2.75 € | 50 | 9 Days | 22.2 | Yes | 11 | -40 to 135 | 6 | 20 | 5x3 | ||
3.85 € | 50 | 9 Days | 26.7 | Yes | 13.5 | -40 to 130 | 6.5 | 24 | 1x3/1x6/1x8 | ||
3.85 € | 50 | 9 Days | 26.7 | Yes | 13.5 | -40 to 130 | 6.5 | 24 | 1x5/1x9 | ||
3.85 € | 50 | 9 Days | 26.7 | Yes | 13.5 | -40 to 130 | 6.5 | 24 | 2x4 | ||
3.85 € | 50 | 9 Days | 26.7 | Yes | 13.5 | -40 to 130 | 6.5 | 24 | 2x6/1x7 | ||
3.85 € | 50 | 9 Days | 26.7 | Yes | 13.5 | -40 to 130 | 6.5 | 24 | 2x6.5 | ||
3.85 € | 50 | 9 Days | 26.7 | Yes | 13.5 | -40 to 130 | 6.5 | 24 | 4x6 | ||
3.33 € | 50 | 9 Days | 24.4 | Yes | 13.5 | -40 to 130 | 6.5 | 22 | 1x2/3x3 | ||
3.33 € | 50 | 9 Days | 24.4 | - | 13.5 | -40 to 130 | 6.5 | 22 | 1x3 | ||
3.33 € | 50 | 9 Days | 24.4 | - | 13.5 | -40 to 130 | 6.5 | 22 | 1x5 | ||
3.33 € | 50 | 9 Days | 24.4 | - | 13.5 | -40 to 130 | 6.5 | 22 | 1x8 | ||
3.33 € | 50 | 9 Days | 24.4 | Yes | 13.5 | -40 to 130 | 6.5 | 22 | 2x3 |
Loading...
Material | Metal | Model | Straight | EMC-version | No |
---|---|---|---|---|---|
Bend Radius Protection/Trumpet Flare | No | Explosion-tested Version | No | Flat Cable Coupling | No |
For Armoured Cable | No | For Ex-zone Dust | None | For Ex-zone Gas | None |
Glass-fibre Reinforced | No | Degree of Protection (IP) | IP68 | Halogen Free | Yes |
Material Quality | Brass | Screened | No | Thread Type | PG |
With Locknut | No | Separable Screw Gland | No | Surface Protection | Nickel-plated |
Configure
Basic Attributes
Hexagon Angular Dimension(mm)
Multi Seal Area
Nominal Thread Size Metric/PG
Operating Temperature Min./Max.(°C)
Thread Length(mm)
Wrench Width(mm)
Sealing Area(mm)
Filter by standard shipping days
Optional Attributes