Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hexagon Angular Dimension (mm) | Nominal Thread Size Metric/PG | Thread Length (mm) | Wrench Width (mm) | Sealing Area (mm) | Material Sealing Insert | |
---|---|---|---|---|---|---|---|---|---|---|
2.10 € | 50 | 9 Days | 21.2 | 7 | 8 | 19 | 2x3 | - | ||
2.57 € | 50 | 9 Days | 16.5 | 7 | 8 | 15 | 1x3 | - | ||
1.57 € | 50 | 9 Days | 21.2 | 9 | 9 | 19 | 2x3 | - | ||
1.57 € | 50 | 9 Days | 21.2 | 9 | 9 | 19 | 2x4 | - | ||
1.57 € | 50 | 9 Days | 21.2 | 9 | 9 | 19 | 4x3 | - | ||
1.73 € | 50 | 9 Days | 21.2 | 9 | 9 | 19 | 4x1.4 | TPE-V | ||
2.60 € | 50 | 9 Days | 26.2 | 11 | 8 | 24 | 2x6 | - | ||
2.60 € | 50 | 9 Days | 26.2 | 11 | 8 | 24 | 3x5.3 | - | ||
2.60 € | 50 | 9 Days | 26.2 | 11 | 8 | 24 | 4x4 | - | ||
1.73 € | 50 | 9 Days | 24 | 11 | 9 | 22 | 1x3 | - | ||
1.73 € | 50 | 9 Days | 24 | 11 | 9 | 22 | 1x5 | - | ||
1.73 € | 50 | 9 Days | 24 | 11 | 9 | 22 | 2x3 | - | ||
1.73 € | 50 | 9 Days | 24 | 11 | 9 | 22 | 2x4 | - | ||
1.73 € | 50 | 9 Days | 24 | 11 | 9 | 22 | 3x3 | - | ||
1.73 € | 50 | 9 Days | 24 | 11 | 9 | 22 | 3x4 | - | ||
1.73 € | 50 | 9 Days | 24 | 11 | 9 | 22 | 6x2 | - | ||
1.73 € | 50 | 9 Days | 24 | 11 | 9 | 22 | 6x2.5 | - | ||
3.77 € | 50 | 9 Days | 29.5 | 13.5 | 8.5 | 27 | 2x6.5 | - | ||
4.78 € | 50 | 9 Days | 29.5 | 13.5 | 8.5 | 27 | 4x6 | - | ||
2.10 € | 50 | 9 Days | 26.5 | 13.5 | 9 | 24 | 2x3 | - | ||
2.10 € | 50 | 9 Days | 26.5 | 13.5 | 9 | 24 | 2x5 | - | ||
2.10 € | 50 | 9 Days | 26.5 | 13.5 | 9 | 24 | 3x4 | - | ||
2.10 € | 50 | 9 Days | 26.5 | 13.5 | 9 | 24 | 6x3.5 | - | ||
2.10 € | 50 | 9 Days | 26.5 | 13.5 | 9 | 24 | 7x3.3 | - | ||
4.53 € | 50 | 9 Days | 36.5 | 16 | 9 | 33 | 1x5.5/1x10.5 | - | ||
4.53 € | 50 | 9 Days | 36.5 | 16 | 9 | 33 | 2x6.5/1x9.5 | - | ||
4.53 € | 50 | 9 Days | 36.5 | 16 | 9 | 33 | 2x9 | - | ||
4.53 € | 50 | 9 Days | 36.5 | 16 | 9 | 33 | 3x8 | - | ||
4.53 € | 25 | 9 Days | 36.5 | 16 | 9 | 33 | 5x5 | - | ||
2.35 € | 50 | 9 Days | 29.5 | 16 | 9 | 27 | 1x3/1x8 | - | ||
2.35 € | 50 | 9 Days | 29.5 | 16 | 9 | 27 | 1x5/1x9 | - | ||
2.35 € | 50 | 9 Days | 29.5 | 16 | 9 | 27 | 1x6/1x8 | - | ||
2.35 € | 50 | 9 Days | 29.5 | 16 | 9 | 27 | 2x4 | - | ||
2.35 € | 50 | 9 Days | 29.5 | 16 | 9 | 27 | 2x5 | - | ||
2.35 € | 50 | 9 Days | 29.5 | 16 | 9 | 27 | 2x6 | - | ||
2.35 € | 50 | 9 Days | 29.5 | 16 | 9 | 27 | 2x6/1x8 | - | ||
2.35 € | 50 | 9 Days | 29.5 | 16 | 9 | 27 | 3x4/1x9 | - | ||
2.35 € | 50 | 9 Days | 29.5 | 16 | 9 | 27 | 3x6 | - | ||
2.35 € | 50 | 9 Days | 29.5 | 16 | 9 | 27 | 4x4 | - | ||
2.35 € | 50 | 9 Days | 29.5 | 16 | 9 | 27 | 4x5 | - | ||
2.35 € | 50 | 9 Days | 29.5 | 16 | 9 | 27 | 4x6 | - | ||
2.35 € | 50 | 9 Days | 29.5 | 16 | 9 | 27 | 6x4 | - | ||
3.65 € | 50 | 9 Days | 29.5 | 16 | 9 | 27 | 4x6 | TPE-V | ||
8.85 € | 10 | 9 Days | 46.3 | 21 | 11 | 43 | 1x8/1x14 | - | ||
8.85 € | 10 | 9 Days | 46.3 | 21 | 11 | 43 | 2x6/2x10 | - | ||
8.85 € | 10 | 9 Days | 46.3 | 21 | 11 | 43 | 2x11 | - | ||
8.85 € | 10 | 9 Days | 46.3 | 21 | 11 | 43 | 5x9.5 | - | ||
9.82 € | 10 | 9 Days | 46.3 | 21 | 11 | 43 | 1x8/1x14 | TPE-V | ||
9.82 € | 10 | 9 Days | 46.3 | 21 | 11 | 43 | 2x12 | TPE-V | ||
3.70 € | 25 | 9 Days | 36.5 | 21 | 11 | 33 | 1x6/2x9 | - | ||
3.70 € | 25 | 9 Days | 36.5 | 21 | 11 | 33 | 1x7 | - | ||
3.70 € | 25 | 9 Days | 36.5 | 21 | 11 | 33 | 1x7/1x10.5 | - | ||
3.70 € | 25 | 9 Days | 36.5 | 21 | 11 | 33 | 2x6/2x8 | - | ||
3.70 € | 25 | 9 Days | 36.5 | 21 | 11 | 33 | 2x8 | - | ||
3.70 € | 25 | 9 Days | 36.5 | 21 | 11 | 33 | 2x9 | - | ||
3.70 € | 25 | 9 Days | 36.5 | 21 | 11 | 33 | 3x7 | - | ||
3.70 € | 25 | 9 Days | 36.5 | 21 | 11 | 33 | 3x9 | - | ||
3.70 € | 25 | 9 Days | 36.5 | 21 | 11 | 33 | 4x5 | - | ||
3.70 € | 25 | 9 Days | 36.5 | 21 | 11 | 33 | 4x5/4x5S | - | ||
3.70 € | 25 | 9 Days | 36.5 | 21 | 11 | 33 | 4x6 | - |
Loading...
Material | Other | Color | Grey | Model | Straight |
---|---|---|---|---|---|
EMC-version | No | Bend Radius Protection/Trumpet Flare | No | Explosion-tested Version | No |
Flat Cable Coupling | No | For Armoured Cable | No | For Ex-zone Dust | None |
For Ex-zone Gas | None | Glass-fibre Reinforced | No | Degree of Protection (IP) | IP68 |
Halogen Free | Yes | Material Quality | Polycarbonate (PC) | Multi Seal Area | Yes |
Operating Temperature Min./Max.(°C) | -20 to 100 | Screened | No | Thread Type | PG |
With Locknut | No | Separable Screw Gland | No |
Configure
Basic Attributes
Hexagon Angular Dimension(mm)
Nominal Thread Size Metric/PG
Thread Length(mm)
Wrench Width(mm)
Sealing Area(mm)
Material Sealing Insert
Filter by standard shipping days
Optional Attributes