UNI Dicht Multiple Cable Gland, Silicone Sealing Insert

UNI Dicht Multiple Cable Gland, Silicone Sealing Insert
UNI Dicht Multiple cable gland, made of zinc-plated brass, feeds several cables through one hole, sealing inserts made of HT silicone for high temperatures, gentle cable seal over a large surface, strain relief up to class A to EN 62444, very good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability, types of protection IP 65 and IP 68 up to 10 bar.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22052DIM2X5HT
22052DIM4X3HT
22052DIM4X4HT
22553DIM4X5HT
22553STIM4X5HT
23254DIM3X7HT
23254DIM3X9HT
23254DIM4X4HT
23254DIM4X8HT
23254STIM4X6HT
23254STIM4X8HT
24055DIM2X13HT
24055DIM3X11HT
24055DIM7X7HT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material (Gland Body) Hexagon Angular Dimension
(mm)
Material Quality Nominal Thread Size Metric/PG Thread Length
(mm)
Wrench Width
(mm)
Surface Protection Sealing Area
(mm)

9.60 €

50 9 Days -24.4Brass206.522Nickel-plated2x5

9.60 €

50 9 Days -24.4Brass206.522Nickel-plated4x3

9.60 €

50 9 Days -24.4Brass206.522Nickel-plated4x4

10.75 €

50 9 Days -31.2Brass257.528Nickel-plated4x5

31.93 €

50 9 Days AISI 30329.5Stainless steel V2A257.527Other4x5

15.33 €

25 9 Days -38.5Brass32835Nickel-plated3x7

15.33 €

25 9 Days -38.5Brass32835Nickel-plated3x9

15.33 €

25 9 Days -38.5Brass32835Nickel-plated4x4

15.33 €

25 9 Days -38.5Brass32835Nickel-plated4x8

49.52 €

25 9 Days AISI 30339.5Stainless steel V2A32836Other4x6

49.52 €

25 9 Days AISI 30339.5Stainless steel V2A32836Other4x8

17.12 €

10 9 Days -47.3Brass40843Nickel-plated2x13

17.12 €

10 9 Days -47.3Brass40843Nickel-plated3x11

17.12 €

10 9 Days -47.3Brass40843Nickel-plated7x7

Loading...

  1. 1

Basic information

Material Metal Model Straight EMC-version No
Bend Radius Protection/Trumpet Flare No Explosion-tested Version No Flat Cable Coupling No
For Armoured Cable No For Ex-zone Dust None For Ex-zone Gas None
Glass-fibre Reinforced No Degree of Protection (IP) IP68 Halogen Free Yes
Multi Seal Area Yes Operating Temperature Min./Max.(°C) -55 to 200 Pitch Thread 1.5
Screened No Thread Type Metric With Locknut No
Separable Screw Gland No

Tech Support