UNI Dicht Multiple Ex eb/Ex tb, Ex-e Cable Gland

UNI Dicht Multiple Ex eb/Ex tb, Ex-e Cable Gland
Brass, nickel-plated, stainless steel AISI 303
Metric connection thread according to EN 60423
With o-ring made of silicone

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22052DIM4X3EX/HT
22052DIM4X4EX/HT
22553DIM4X5EX/HT
22553DIM4X6EX/HT
22553STIM4X5EX/HT
23254DIM3X7EX/HT
23254DIM3X9EX/HT
23254DIM4X8EX/HT
23254STIM4X8EX/HT
24055DIM5X10EX/HT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hexagon Angular Dimension
(mm)
Material Quality Nominal Thread Size Metric/PG Thread Length
(mm)
Wrench Width
(mm)
Surface Protection Sealing Area
(mm)

10.53 €

50 9 Days 24.4Brass206.522Nickel-plated4x3

10.53 €

50 9 Days 24.4Brass206.522Nickel-plated4x4

11.13 €

50 9 Days 31.2Brass257.528Nickel-plated4x5

11.13 €

50 9 Days 31.2Brass257.528Nickel-plated4x6

33.03 €

50 9 Days 29.5Stainless steel V2A257.527Other4x5

16.93 €

25 9 Days 38.5Brass32835Nickel-plated3x7

16.93 €

25 9 Days 38.5Brass32835Nickel-plated3x9

16.93 €

25 9 Days 38.5Brass32835Nickel-plated4x8

51.03 €

25 9 Days 39.5Stainless steel V2A32836Other4x8

20.75 €

10 9 Days 47.3Brass40843Nickel-plated5x10

Loading...

  1. 1

Basic information

Material Metal Model Straight EMC-version No
Bend Radius Protection/Trumpet Flare No Explosion-tested Version Yes Flat Cable Coupling No
For Armoured Cable No For Ex-zone Dust 20, 21, 22 For Ex-zone Gas 1, 2
Glass-fibre Reinforced No Degree of Protection (IP) IP68 Halogen Free Yes
Multi Seal Area Yes Operating Temperature Min./Max.(°C) -55 to 160 Pitch Thread 1.5
Screened No Thread Type Metric With Locknut No
Separable Screw Gland No

Tech Support