Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | Color | Flat Cable Coupling | Halogen Free | Hexagon Angular Dimension (mm) | Material Quality | Operating Temperature Min./Max. (°C) | Thread Length (mm) | Wrench Width (mm) | Surface Protection | Temperature range | Version ASi | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.83 € | 50 | 9 Days | Metal | - | - | Yes | 24.4 | Brass | -40 to 135 | 6.5 | 22 | Nickel-plated | -40 to 135°C | Left | ||
4.83 € | 50 | 9 Days | Metal | - | - | Yes | 24.4 | Brass | -40 to 135 | 6.5 | 22 | Nickel-plated | -40 to 135°C | Right | ||
4.83 € | 50 | 9 Days | Metal | - | - | Yes | 24.4 | Brass | -40 to 135 | 6.5 | 22 | Nickel-plated | -40 to 135°C | Left & right | ||
4.83 € | 50 | 9 Days | Metal | - | - | Yes | 24.4 | Brass | -40 to 135 | 6.5 | 22 | Nickel-plated | -40 to 135°C | 2X left | ||
4.83 € | 50 | 9 Days | Metal | - | - | Yes | 24.4 | Brass | -40 to 135 | 6.5 | 22 | Nickel-plated | -40 to 135°C | 2X right | ||
1.74 € | 50 | 9 Days | Other | Grey | Yes | Yes | 26.5 | Polycarbonate (PC) | -20 to 100 | 9 | 24 | - | -20 to 100°C | Left | ||
1.74 € | 50 | 9 Days | Other | Grey | Yes | Yes | 26.5 | Polycarbonate (PC) | -20 to 100 | 9 | 24 | - | -20 to 100°C | Right | ||
1.73 € | 50 | 9 Days | Other | Grey | Yes | Yes | 26.5 | Polycarbonate (PC) | -20 to 100 | 9 | 24 | - | -20 to 100°C | Left & right | ||
1.73 € | 50 | 9 Days | Other | Grey | Yes | Yes | 26.5 | Polycarbonate (PC) | -20 to 100 | 9 | 24 | - | -20 to 100°C | 2X left | ||
1.73 € | 50 | 9 Days | Other | Grey | Yes | Yes | 26.5 | Polycarbonate (PC) | -20 to 100 | 9 | 24 | - | -20 to 100°C | 2X right | ||
25.17 € | 50 | 9 Days | Metal | - | Yes | Yes | 24.4 | Stainless steel V2A | -40 to 135 | 6.5 | 22 | Other | -40 to 135°C | Left | ||
25.17 € | 50 | 9 Days | Metal | - | Yes | Yes | 24.4 | Stainless steel V2A | -40 to 135 | 6.5 | 22 | Other | -40 to 135°C | Right | ||
17.51 € | 50 | 9 Days | Metal | - | Yes | Yes | 24.4 | Stainless steel V2A | -40 to 135 | 6.5 | 22 | Other | -40 to 135°C | Left & right | ||
17.51 € | 50 | 9 Days | Metal | - | Yes | Yes | 24.4 | Stainless steel V2A | -40 to 135 | 6.5 | 22 | Other | -40 to 135°C | 2X left | ||
17.51 € | 50 | 9 Days | Metal | - | Yes | Yes | 24.4 | Stainless steel V2A | -40 to 135 | 6.5 | 22 | Other | -40 to 135°C | 2X right | ||
3.40 € | 50 | 9 Days | Other | Other | Yes | No | 26.5 | Polyvinylidene fluoride (PVDF) | -40 to 135 | 9 | 24 | - | -40 to 135°C | Left | ||
3.40 € | 50 | 9 Days | Other | Other | Yes | No | 26.5 | Polyvinylidene fluoride (PVDF) | -40 to 135 | 9 | 24 | - | -40 to 135°C | Right | ||
3.04 € | 50 | 9 Days | Other | Other | Yes | No | 26.5 | Polyvinylidene fluoride (PVDF) | -40 to 135 | 9 | 24 | - | -40 to 135°C | Left & right | ||
3.04 € | 50 | 9 Days | Other | Other | Yes | No | 26.5 | Polyvinylidene fluoride (PVDF) | -40 to 135 | 9 | 24 | - | -40 to 135°C | 2X left | ||
3.04 € | 50 | 9 Days | Other | Other | Yes | No | 26.5 | Polyvinylidene fluoride (PVDF) | -40 to 135 | 9 | 24 | - | -40 to 135°C | 2X right |
Loading...
Model | Straight | EMC-version | No | Bend Radius Protection/Trumpet Flare | No |
---|---|---|---|---|---|
Explosion-tested Version | No | For Armoured Cable | No | For Ex-zone Dust | None |
For Ex-zone Gas | None | Glass-fibre Reinforced | No | Degree of Protection (IP) | IP68 |
Nominal Thread Size Metric/PG | 20 | Pitch Thread | 1.5 | Screened | No |
Thread Type | Metric | With Locknut | No | Separable Screw Gland | No |
Material Sealing Insert | TPE-V |
Configure
Basic Attributes
Material
Color
Flat Cable Coupling
Halogen Free
Hexagon Angular Dimension(mm)
Material Quality
Operating Temperature Min./Max.(°C)
Thread Length(mm)
Wrench Width(mm)
Surface Protection
Temperature range
Version ASi
Filter by standard shipping days
Optional Attributes