UNI Flange Cable Transit, with Through Holes without Sealing Inserts, Plastic (UFLD3 54U)

UNI Flange Cable Transit, with Through Holes without Sealing Inserts, Plastic UFLD3 54U

Product Details:

Manufacturer part number: UFLD3 54U

Brand: PFLITSCH

Price: 30.18

Delivery time: 9 Days


Technical Data:

Color: Grey


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UFLD3 54U

Part Number
UFLD3 54U
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

30.18 €

5 9 Days Grey

Loading...

  1. 1

Basic information

Model Other Material Plastic Height(mm) 51.6
Width(mm) 149.6 Degree of Protection (NEMA) 4X

This page is UNI Flange Cable Transit, with Through Holes without Sealing Inserts, Plastic, part number UFLD3 54U.
You can find the detail information about specifications and dimensions on part number UFLD3 54U.

Variation of this product

Part Number
UFLD3 54UN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Color

33.38 €

5 9 Days Black

Tech Support