UNI Flange, Complete Frame with Threaded Inserts, Plastic

UNI Flange, Complete Frame with Threaded Inserts, Plastic
Splittable flange system
Fits 112 mm x 36 mm cut-out
Type of protection IP66, Type 4X
Hazard level EN 45545-2: HL3
Integrity according to EN 45545-3: E20

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
UFLG3 54U
UFLG3 54UN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

33.38 €

5 9 Days Grey

36.58 €

5 9 Days Black

Loading...

  1. 1

Basic information

Model Other Material Plastic Height(mm) 51.6
Width(mm) 149.6 Degree of Protection (NEMA) 4X

Tech Support