Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
21.04.05.00080 |
21.04.05.00488 |
21.04.05.00489 |
21.04.06.00086 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (m) | Electrical Connection | Applicable for | Model | |
---|---|---|---|---|---|---|---|---|---|
39.82 € | 1 | 9 Days | 5000 | Female connect M12, 5 pole | - | Intelligent Connection Distributor ASV/ASK | |||
36.74 € | 1 | 7 Days | 2000 | Female connect M8, 6 pole | Compact Ejectors SCPMb/ SCPMc / SCPMi | - | |||
49.94 € | 1 | 7 Days | 2000 | Female connect M8, 6 pole / Plug M12, 5 pole | Compact Ejectors SCPMb/ SCPMc / SCPMi | - | |||
36.96 € | 1 | 7 Days | - | Connect. 10mm | Compact Ejectors SCPM | - |
Loading...
Hose Material | PUR cable |
---|
Configure
Basic Attributes
Overall Length(m)
Electrical Connection
Applicable for
Model
Filter by CAD data type
Filter by standard shipping days
Optional Attributes