Area Gripping System FQE Xc

Area Gripping System FQE Xc
Flexible area gripper for handling products regardless of size and geometry.
Allows handling of products from different picking positions.
Ideal for stationary handling tasks with collaborative robots.
Suitable for fully automated applications.
Typically used for pick-and-place applications or end-of-line packaging in intralogistics.
Handling of products in the packaging, automotive, glass or electronics sector.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FQE Xc 120x60 O10FQE Xc 120x60 SPB2
FQE Xc 220x80 O20FQE Xc 220x80 SPB2
FQE Xc 300x130 O20FQE Xc 300x130 SPB2
Part NumberOrdering CodeB
mm
Ds
mm
dn
mm
d3
mm
d4
mm
G1G2H
mm
H1
mm
H2
mm
L
mm
X1
mm
Y1
mm
10.01.44.00370FQE Xc 120x60 SW50 O1060-6--G1/8"-FM5-F56101.510120104.444.4
10.01.44.00371FQE Xc 120x60 SW80 SPB260206--G1/8"-FM5-F70.211624.3120104.444.4
10.01.44.00437FQE Xc 220x80 SW130 O2080-1044G1/4"-FM5-F80.412620220202.462.4
10.01.44.00373FQE Xc 220x80 SW130 SPB2802010--G1/4"-FM5-F84.7130.324.3220202.462.4
10.01.44.00441FQE Xc 300x130 SW100 O20130-2044G1/4"-FM5-F73.8129.420300282.4112.4
10.01.44.00375FQE Xc 300x130 SW80 SPB21302010--G1/4"-FM5-F88.1133.724.3300282.4112.4
Part Number
10.01.44.00370
10.01.44.00371
10.01.44.00373
10.01.44.00375
10.01.44.00437
10.01.44.00441
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Air Consumption
(l/min)
Material Type Nozzle Diameter
(mm)
Suction Cup Type Weight
(kg)

889.68 €

1 9 Days 42Foam O, height 10 mm0.5-0.31

997.37 €

1 9 Days 42-0.8SPB20.33

1,413.72 €

1 9 Days 249-1.3SPB20.85

3,032.70 €

1 9 Days 249-0.8SPB21.31

1,174.47 €

1 9 Days 249Foam O, height 20 mm1.3-0.81

2,370.39 €

1 9 Days 249Foam O, height 20 mm1-1.21

Loading...

  1. 1

Basic information

Construction Shape Vacuum Switch PNP switching Control Valve Normally open

Tech Support