TAC End Mill, High-Precision Wall Surface Type EPE6000

TAC End Mill, High-Precision Wall Surface Type EPE6000
For finish shoulder milling of steel, stainless steel, cast iron, and aluminum alloy

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EPE6050R
EPE6063R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)

424.12 €

1 6 Days 50120340

530.76 €

1 6 Days 63125445

Loading...

  1. 1

Basic information

Machining Application Side work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Mounting Method With handle
Shank diameter (d)(mm) 32 Compatible Tip Material Carbide Coat / Cermet Maximum Cutting Depth (Ad)(mm) 16
Compatible Inserts AECW1804PES/FR AEMW1804PET/FR Tightening Screw CSTB-4M Driver T-15D

Tech Support