TAC Flash, T-CBN Ball End Mill EBB (EBB050MS)

TAC Flash, T-CBN Ball End Mill EBB EBB050MS

Product Details:

Manufacturer part number: EBB050MS

Brand: TUNGALOY

Price: 584.88

Delivery time: 6 Days


Technical Data:

blade diameter D: 50 mm

Overall length (L): 250 mm

Shank diameter (d): 50 mm

Maximum Cutting Depth (Ad): 28 mm

Underneck length (ℓ1): 150 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EBB050MS

Part Number
EBB050MS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Maximum Cutting Depth (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Compatible Inserts Tightening Screw Dimension ℓs
(mm)
Dimensions γε
(mm)
Dimension l3
(mm)
Clamp set Driver Shape

584.88 €

1 6 Days 502505028150ZPCW5004-QBNCSTB-510025-CSP22T-20DFigure B

Loading...

  1. 1

Basic information

work material Cast Iron Mounting Method With handle Number of flutes(sheet) 2

Tech Support