TAC Flash Ball End Mill EBP (EBP020SS)

TAC Flash Ball End Mill EBP EBP020SS

Product Details:

Manufacturer part number: EBP020SS

Brand: TUNGALOY

Price: 270.66

Delivery time: 6 Days


Technical Data:

blade diameter D: 20 mm

Overall length (L): 140 mm

Shank diameter (d): 25 mm

Number of flutes: 2 sheet

Maximum Cutting Depth (Ad): 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EBP020SS

Part Number
EBP020SS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Dimension ℓs
(mm)
Dimensions γε
(mm)
Dimension l3
(mm)
Specifications Insert Used, for R Blade Insert Used, Peripheral Cutting Edge Tightening Screw, for R Blade Tightening Screw, for Peripheral Blade Screwdriver for rounded blade Screwdriver for circumferential blade

270.66 €

1 6 Days 201402521660801030StandardZPET2004-MJ-CSTD-3T-T-10D-

Loading...

  1. 1

Basic information

work material General steel / Quenched and tempered steel / High hardness steel / Cast Iron Mounting Method With handle Compatible Tip Material Carbide Coat
Machining Application Details Mold engraving

Tech Support