Used for TAC Flash Mill Thrust Cutting TZF11 (TZF11050R)

Used for TAC Flash Mill Thrust Cutting TZF11 TZF11050R

Product Details:

Manufacturer part number: TZF11050R

Brand: TUNGALOY

Price: 609.92

Delivery time: 6 Days


Technical Data:

blade diameter D: 50 mm

Overall length (L): 45 mm

Number of flutes: 4 sheet

Underneck length (ℓ1): 45 mm

Dimensions φD: 22 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TZF11050R

Part Number
TZF11050R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Dimensions φD
(mm)
Dimension L
(mm)
Dimension B
(mm)
Dimension A
(mm)

609.92 €

1 6 Days 50454452220610

Loading...

  1. 1

Basic information

Machining Application Plane work material General steel / Quenched and tempered steel / High hardness steel / Cast Iron Mounting Method Arbor
Compatible Tip Material Carbide Coat / Cermet Maximum Cutting Depth (Ad)(mm) 0.5

Tech Support