Used for TAC Flash Mill Thrust Cutting TZP12 (TZP12063R)

Used for TAC Flash Mill Thrust Cutting TZP12 TZP12063R

Product Details:

Manufacturer part number: TZP12063R

Brand: TUNGALOY

Price: 459.68

Delivery time: 6 Days


Technical Data:

blade diameter D: 63 mm

Overall length (L): 50 mm

Number of flutes: 3 sheet

Underneck length (ℓ1): 50 mm

Dimensions φD: 22 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TZP12063R

Part Number
TZP12063R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Dimensions φD
(mm)
Dimension L
(mm)
Dimension B
(mm)
Dimension A
(mm)

459.68 €

1 6 Days 63503502220610

Loading...

  1. 1

Basic information

Machining Application Plane work material General steel / Quenched and tempered steel / Cast Iron Mounting Method Arbor
Compatible Tip Material Carbide Coat Maximum Cutting Depth (Ad)(mm) 0.5 Specifications Standard

Tech Support