Used for TAC Flash Mill Thrust Cutting TZP19 (TZP19080R)

Used for TAC Flash Mill Thrust Cutting TZP19 TZP19080R

Product Details:

Manufacturer part number: TZP19080R

Brand: TUNGALOY

Price: 574.37

Delivery time: 6 Days


Technical Data:

blade diameter D: 80 mm

Number of flutes: 4 sheet

Dimensions φD: 31.75 mm

Dimension L: 32 mm

Dimension B: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TZP19080R

Part Number
TZP19080R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Number of flutes
(sheet)
Dimensions φD
(mm)
Dimension L
(mm)
Dimension B
(mm)
Dimension A
(mm)

574.37 €

1 6 Days 80431.7532812.7

Loading...

  1. 1

Basic information

Machining Application Plane work material General steel / Quenched and tempered steel / Cast Iron Mounting Method Arbor
Overall length (L)(mm) 63 Compatible Tip Material Carbide Coat Maximum Cutting Depth (Ad)(mm) 0.5
Underneck length (ℓ1)(mm) 63

Tech Support