TAC Flash Radius Mill ERD12

TAC Flash Radius Mill ERD12
For multi-functional machining of steel, cast iron, and high-hardness materials

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ERD12040RS

Part Number
ERD12040RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

357.89 €

1 6 Days

Loading...

  1. 1

Basic information

Machining Application Plane blade diameter D(mm) 28 work material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron
Mounting Method With handle Overall length (L)(mm) 150 Shank diameter (d)(mm) 32
Number of flutes(sheet) 3 Compatible Tip Material Carbide Coat Maximum Cutting Depth (Ad)(mm) 8
Underneck length (ℓ1)(mm) 50 Dimensions φd1(mm) 40 Compatible Inserts RDMT1204ZDPN-MJ RDMW1204ZDSN
Dimension ℓs(mm) 100 Dimensions γε(mm) 6 Machining Application Details Multi-functional machining
Specifications Standard

Tech Support