TAC Mill EMD4403RI-S32

TAC Mill EMD4403RI-S32
For general machining of steel, stainless steel, cast iron, and non-ferrous metals

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EMD4403RI-S32

Part Number
EMD4403RI-S32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

752.08 €

1 6 Days

Loading...

  1. 1

Basic information

Machining Application Plane / Chamfer blade diameter D(mm) 80 work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper
Mounting Method With handle Overall length (L)(mm) 120 Shank diameter (d)(mm) 32
Number of flutes(sheet) 4 Compatible Tip Material Carbide Coat / Cermet / Diamond (PCD) Maximum Cutting Depth (Ad)(mm) 4
Dimensions φd1(mm) 95 Dimension ℓs(mm) 80

Tech Support