Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ESE4003RIA-S32 |
ESE4050RA |
ESE4063RA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | |
---|---|---|---|---|---|---|---|
752.08 € | 1 | 6 Days | 80 | 120 | 4 | ||
496.83 € | 1 | 8 Days | 50 | 115 | 3 | ||
689.07 € | 1 | 6 Days | 63 | 115 | 4 |
Loading...
Machining Application | Plane | work material | General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper | Mounting Method | With handle |
---|---|---|---|---|---|
Compatible Tip Material | Carbide Coat / Cermet / Diamond (PCD) | Maximum Cutting Depth (Ad)(mm) | 10 | Underneck length (ℓ1)(mm) | 32 |
Dimension ℓs(mm) | 80 |