TAC Mill ROUNDSPLIT ERC16

TAC Mill ROUNDSPLIT ERC16
Suppresses chatter in cutting blade with serrations. - Highly effective for machining of long protrusions. - Round insert can also be mounted in the same pocket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ERC16R040M32.0-02
ERC16R040M32.0-02L
ERC16R040M32.0-02LL
ERC16R050M42.0-03
ERC16R050M42.0-03L
ERC16R050M42.0-03LL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Dimensions φd1
(mm)
Compatible Inserts Dimension ℓs
(mm)
Specifications

398.28 €

1 6 Days 2415032240RCMT1606*N-***100Standard

399.90 €

1 6 Days 2425032240RCMT1204*N-***200Long

403.13 €

1 6 Days 2430032240RCMT1606*N-***250Extra Long

457.25 €

1 6 Days 3415042350RCMT1606*N-***100Standard

458.86 €

1 6 Days 3425042350RCMT1204*N-***200Long

466.13 €

1 6 Days 3430042350RCMT1606*N-***250Extra Long

Loading...

  1. 1

Basic information

Machining Application Plane work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Mounting Method With handle
Compatible Tip Material Carbide Coat Maximum Cutting Depth (Ad)(mm) 8 Underneck length (ℓ1)(mm) 50
Air Hole Available

Tech Support