TAC Mill TUNGQUAD EPD05 (EPD05R020M20.0W04)

TAC Mill TUNGQUAD EPD05 EPD05R020M20.0W04

Product Details:

Manufacturer part number: EPD05R020M20.0W04

Brand: TUNGALOY

Price: 424.12

Delivery time: 6 Days


Technical Data:

blade diameter D: 20 mm

Overall length (L): 105 mm

Shank diameter (d): 20 mm

Number of flutes: 4 sheet

Underneck length (ℓ1): 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EPD05R020M20.0W04

Part Number
EPD05R020M20.0W04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Dimension ℓs
(mm)
Shank Specifications

424.12 €

1 6 Days 201052042580Weldon

Loading...

  1. 1

Basic information

Machining Application Plane / Groove work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Mounting Method With handle
Compatible Tip Material Carbide Coat Maximum Cutting Depth (Ad)(mm) 4 Air Hole Available
Compatible Inserts SDMT050204PN-MJ SDHT050204FN-AJ

Tech Support