Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TPD05R032M16.0E06 |
TPD05R040M22.0E08 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Underneck length (ℓ1) (mm) | Dimensions φD (mm) | Dimension L (mm) | Dimension B (mm) | Dimension A (mm) | Dimensions φDb (mm) | Cutter Tightening Bolt | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
546.10 € | 1 | 6 Days | 32 | 32 | 6 | 32 | 16 | 20 | 5.6 | 8.4 | 20 | CM8x30H | ||
610.72 € | 1 | 6 Days | 40 | 40 | 8 | 40 | 22 | 22 | 6.3 | 10.4 | 38 | CM10x30H |
Loading...
Machining Application | Plane / Groove | work material | General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper | Mounting Method | Arbor |
---|---|---|---|---|---|
Compatible Tip Material | Carbide Coat | Maximum Cutting Depth (Ad)(mm) | 4 | Air Hole | Available |
Compatible Inserts | SDMT050204PN-MJ SDHT050204FN-AJ |
Configure
Basic Attributes
blade diameter D(mm)
Overall length (L)(mm)
Number of flutes(sheet)
Underneck length (ℓ1)(mm)
Dimensions φD(mm)
Dimension L(mm)
Dimension B(mm)
Dimension A(mm)
Dimensions φDb(mm)
Type
Filter by standard shipping days
Optional Attributes