TAC Mill TUNGREC TPO18R (TPO18R050M22.0-05)

TAC Mill TUNGREC TPO18R TPO18R050M22.0-05

Product Details:

Manufacturer part number: TPO18R050M22.0-05

Brand: TUNGALOY

Price: 541.15

Delivery time: 6 Days


Technical Data:

blade diameter D: 50 mm

Overall length (L): 40 mm

Number of flutes: 5 sheet

Underneck length (ℓ1): 40 mm

Air Hole: Available


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TPO18R050M22.0-05

Part Number
TPO18R050M22.0-05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Air Hole Dimensions φD
(mm)
Tightening Screw Dimension L
(mm)
Dimension B
(mm)
Dimension A
(mm)
Dimensions φDb
(mm)
Cutter Tightening Bolt

541.15 €

1 6 Days 5040540Available22CSTB-4L0932061041CM10x30H

Loading...

  1. 1

Basic information

Machining Application Side / Groove work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Mounting Method Arbor
Compatible Tip Material Carbide Coat Maximum Cutting Depth (Ad)(mm) 16.9 Compatible Inserts AOMT1805~ AOGT1805~

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support