TAC Roughing End Mill ELP

TAC Roughing End Mill ELP
For roughing, deep cutting depth machining, and shoulder milling of steel and cast iron

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ELP07032R

Part Number
ELP07032R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

564.68 €

1 6 Days

Loading...

  1. 1

Basic information

Machining Application Side blade diameter D(mm) 32 work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron
Mounting Method With handle Overall length (L)(mm) 140 Shank diameter (d)(mm) 32
Number of flutes(sheet) 2 Compatible Tip Material Carbide Coat Air Hole NA
Tightening Screw CSTB-2.5 Dimension L(mm) 38 Dimension ℓs(mm) 80
Driver T-8D Insert Used, Value in Parenthesis Is Number of Inserts ACMT060308PR-MJ (2)$APMT070308PN-MJ (14)

Tech Support