Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TME5404RI |
TME5405RI |
TME5406RI |
TME5408RI |
TME5410RI |
TME5412RI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Number of flutes (sheet) | Dimensions φD (mm) | Dimensions φd1 (mm) | Dimension L (mm) | Dimension B (mm) | Dimension A (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
785.20 € | 1 | 6 Days | 100 | 5 | 31.75 | 123.6 | 32 | 8 | 12.7 | ||
1,017.84 € | 1 | 6 Days | 125 | 6 | 38.1 | 148.6 | 38 | 10 | 15.9 | ||
1,260.17 € | 1 | 6 Days | 160 | 8 | 50.8 | 183 | 38 | 11 | 19 | ||
1,696.36 € | 1 | 6 Days | 200 | 10 | 47.625 | 223 | 38 | 14 | 25.4 | ||
2,261.79 € | 1 | 6 Days | 250 | 12 | 47.625 | 273 | 38 | 14 | 25.4 | ||
3,077.63 € | 1 | 6 Days | 315 | 14 | 47.625 | 338 | 38 | 14 | 25.4 |
Loading...
Machining Application | Plane / Chamfer | work material | General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper | Mounting Method | Arbor |
---|---|---|---|---|---|
Overall length (L)(mm) | 63 | Compatible Tip Material | Carbide Coat / Cermet | Maximum Cutting Depth (Ad)(mm) | 6 |
Underneck length (ℓ1)(mm) | 63 | Machining Application Details | Deep cut machining |
Configure
Basic Attributes
blade diameter D(mm)
Number of flutes(sheet)
Dimensions φD(mm)
Dimensions φd1(mm)
Dimension L(mm)
Dimension B(mm)
Dimension A(mm)
Type
Filter by standard shipping days
Optional Attributes