Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
EVH06R010M10.0-02 |
EVH07R012M12.0-02 |
EVH09R016M16.0-02 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Overall length (L) (mm) | Shank diameter (d) (mm) | Maximum Cutting Depth (Ad) (mm) | Underneck length (ℓ1) (mm) | Compatible Inserts | Dimension ℓs (mm) | Dimensions maximum blade length la (mm) | Tightening Screw (Standard Tightening Torque) | Wrench | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
258.53 € | 1 | 6 Days | 10 | 90 | 10 | 3 | 40 | XVGT06H205□□-□□ | 50 | 5 | CSPD-1.8S (0.7N・m) | IP-6F | ||
269.85 € | 1 | 6 Days | 12 | 98 | 12 | 3.5 | 48 | XVGT07X305□□-□□ | 50 | 6 | CSPB-2H (0.7N・m) | IP-6F | ||
298.92 € | 1 | 6 Days | 16 | 124 | 16 | 4.5 | 64 | XVGT09X405□□-□□ | 60 | 8 | CSPB-2.5S (1.3N・m) | IP-8D |
Loading...
Machining Application | Side / Groove | work material | General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper | Mounting Method | With handle |
---|---|---|---|---|---|
Number of flutes(sheet) | 2 | Compatible Tip Material | Carbide Coat |
Configure
Basic Attributes
blade diameter D(mm)
Overall length (L)(mm)
Shank diameter (d)(mm)
Maximum Cutting Depth (Ad)(mm)
Underneck length (ℓ1)(mm)
Compatible Inserts
Dimension ℓs(mm)
Type
Filter by standard shipping days
Optional Attributes