For Thrust Machining PMR (PMR405003A22R)

For Thrust Machining PMR PMR405003A22R

Product Details:

Manufacturer part number: PMR405003A22R

Brand: MITSUBISHI MATERIALS

Price: 427.47

Delivery time: 9 Days


Technical Data:

Blade diameter D: 50 mm

Overall length (L): 40 mm

Number of flutes: 3 sheet

Keyway Width KWW: 10.4

Main Body Outermost Diameter BD: 45 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PMR405003A22R

Part Number
PMR405003A22R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Keyway Width KWW Main Body Outermost Diameter BD
(mm)
Arbor mounted diameter DCON
(mm)
Inset height CBDP
(mm)
Key Groove Depth L8
(mm)
Bolt Hole Diameter DAH
(mm)
Type of Mounting Hole

427.47 €

1 9 Days 5040310.44522206.311Metric

Loading...

  1. 1

Basic information

Mounting Method With handle Finish category Rough and medium rough processing Maximum Cutting Depth (Ap)(mm) 11
Applicable Insert CPMT1205ZPEN-M2 CPMT1205ZPEN-M3

Tech Support