Step Key

Step Key
Select according to the table groove of the machine. Plays an important role in mounting work jigs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FK-18L

Part Number
FK-18L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.11 €

1 6 Days

Loading...

  1. 1

Basic information

B(mm) 22 C(mm) 10 E(mm) M6
Accuracy Width h8 L±0.5 Ah8(mm) 18 Hardness HRC45゜
Finishing 4 Faces Polished Features Select according to the table groove of the machine. Important for mounting construction fixtures. Mass(g) 25

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support