Wire with Flux (for Mild Steel / 490 - 550 MPa Class High Tension Rope) FC-1

Wire with Flux (for Mild Steel / 490 - 550 MPa Class High Tension Rope) FC-1
  • Volume Discount
[Features]
· Wire with rutile flux showing good workability in any welding position
· The arc is particularly stable, the amount of spatter/fumes generated is low, the slag releasability is high, and the appearance and shape of the beads are excellent
· High welding speed and high current welding in any posture is enabled to realize high efficiency welding

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NSSW-FC-1-1.2-20

Part Number
NSSW-FC-1-1.2-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

163.35 €

1 Available 12 Days

Loading...

  1. 1

Basic information

Product Type Welding wire Wire Diameter(mm) 1.2 Current range, lower(A) 120~300
Current range, vertical position, elevating, upper 120~260/120~260 Shield Gas CO2 Horizontal fillet 120〜300
Tensile Strength(Mpa) 570 Stretch(%) 27 Yield Stress(Mpa) 510
Absorbed energy((0℃)J) 100 Amount Of Content 1 Box (20 kg) Mass(g) 20000
Features Rutile type flux-cored wire that exhibits excellent workability in welding of all postures. The arc is stable in particular, the amount of spatter/fume generated is low, the slag releasability is high and the appearance and shape of the beads are excellent. Moreover, as the welding speed is high and welding of all postures in high current is possible (e.g. 260 A with wire diameter of 1.2 mm), it is capable of high-efficiency welding. Application Butt-jointing and fillet welding of different types of welding structures made of mild steel and 490 MPa grade high-strength low-alloy steel used in machinery, construction, engine construction, steel frame, ship building, bridges, pylons, vehicles, and can manufacturing. Main Points for Welding Construction Suitable for a shield gas flow rate of approx. 20-25 l/min. Keep the distance between the tube base to a range of 20-30 mm.
Example of Deposited Metal Chemical Composition C(%) 0.04 Si(%) 0.53 Mn(%) 1.45
P(%) 0.016 S(%) 0.008 JIS Standard Z 3313 T49J0T1-1CA-U
AWS Standard A5.36 E71T1-C1AO-CS1 Applicable Specifications For all position welding of mild steel and 490 MPa high class tensile steel, for CO2

Tech Support