Coated Arc Welding Rod (for Soft Steel and 490-550 MPa Grade High-Tension Steel) S-13Z

Coated Arc Welding Rod (for Soft Steel and 490-550 MPa Grade High-Tension Steel) S-13Z
[Features]
· This high-oxidation titanium welding rod is the easiest to use for all position welding of thin plates, making it ideal for welding of thin plates and lightweight steel
· Small-diameter rod is less than 3.2 mm, allowing for downward inclined welding.
· Suitable for welding mild steel thin plates used for canning and construction, pipes, and lightweight steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NSSW-S13-Z-2.6-20

Part Number
NSSW-S13-Z-2.6-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

176.09 €

1 8 Days

Loading...

  1. 1

Basic information

Product Type Welding rod Pole diameter(mm) 2.6 Tensile Strength(Mpa) 500
Stretch(%) 26 Yield Stress(Mpa) 450 Absorbed energy((0℃)J) 69
Amount Of Content 1 Box (5 kg x 4 Cases) Mass(g) 20000 Features High-titanium oxide type welding rod most convenient for thin plate all position welding and ideal for welding thin plates and lightweight shaped steel. Tilted downward welding can be performed on thin rod of up to 3.2 mm. Suitable for can manufacturing and welding of soft steel thin plate for construction, pipes, and lightweight shaped steel.
Example of Deposited Metal Chemical Composition C(%) 0.07 Si(%) 0.31 Mn(%) 0.35
P(%) 0.019 S(%) 0.013 JIS Standard Z 3211E4313
AWS Standard A5.1 E6013 Applicable Pole end color Yellow

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support